Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   OsiSense XS & XT
XS1M30MA250K Product picture Schneider Electric

XS1M30MA250K

Green premium brand logo
XS1M30MA250K Product picture Schneider Electric
XS1M30MA250K
Green premium brand logo

inductive sensor XS1 M30 - L72mm - brass - Sn10mm - 24..240VAC/DC - 1/2"

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    wiring configuration
    2-wire
    output circuit type
    AC/DC
    protection type
    Short-circuit protection
    device application
    2-wire DC short-circuit protection
    sensor name
    XS1
    sensor design
    Cylindrical M30
    size
    72 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    10 mm
    discrete output function
    1 NO
    electrical connection
    Male connector 1/2"20 UNF, 3 pins
    [Us] rated supply voltage
    24...210 V DC
    24...240 V AC 50/60 Hz
    switching capacity in mA
    5...300 mA AC with overload and short-circuit protection
    5...200 mA DC with overload and short-circuit protection
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    thread type
    M30 x 1.5
    detection face
    Frontal
    front material
    PPS
    enclosure material
    Nickel plated brass
    operating zone
    0…8 mm
    differential travel
    1...15% of Sr
    status LED
    Output state: 1 LED (yellow)
    Supply on: 1 LED (green)
    supply voltage limits
    20…264 V AC/DC
    maximum residual current
    1.5 mA open state
    switching frequency
    <= 2000 Hz DC
    <= 25 Hz AC
    maximum voltage drop
    <5.5 V (closed state)
    maximum delay first up
    70 ms
    maximum delay response
    2 ms
    maximum delay recovery
    5 ms
    marking
    CE
    threaded length
    51 mm
    height
    30 mm
    length
    72 mm
    net weight
    0.145 kg
    Environment
    product certifications
    CSA
    UL
    CCC
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-7
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • Chinese1
    • French3
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 20 MB
    Date 4/13/16
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 120.3 KB
    Date 7/16/18
    Description
    CSA certificate of compliance
    prp.document.label.format pdf
    Size 1.8 MB
    Date 1/31/18
    Description
    Certificate for China compulsory product certification
    XS... inductive proximity switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    prp.document.label.format html
    Size 301 B
    Date 10/8/91
    Description
    UL certification record (listed products)
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 122.2 KB
    Date 1/1/03
    Description
    None
    prp.document.label.format pdf
    Size 1.1 MB
    Date 7/1/99
    Description
    Installation precautions
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 226.7 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 89.3 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XS1M30MA250K : inductive sensor XS1 M30 - L72mm - brass - Sn10mm - 24..240VAC/DC - 1/2
    Description
    inductive sensor XS1 M30 - L72mm - brass - Sn10mm - 24..240VAC/DC - 1/2"
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/30/20
    Description
    inductive sensor XS1 M30 - L72mm - brass - Sn10mm - 24..240VAC/DC - 1/2"
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XS1M30MA250K : inductive sensor XS1 M30 - L72mm - brass - Sn10mm - 24..240VAC/DC - 1/2
    Description
    inductive sensor XS1 M30 - L72mm - brass - Sn10mm - 24..240VAC/DC - 1/2"
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/30/20
    Description
    inductive sensor XS1 M30 - L72mm - brass - Sn10mm - 24..240VAC/DC - 1/2"
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    LED


  • Mounting and Clearance

    Minimum Mounting Distances

    Side by side


    e (1) ≥
    20 mm/0.79 in

    Face to face


    e (2) ≥
    120 mm/4.72 in

    Facing a metal object


    e (3) ≥
    30 mm/1.18 in.


  • Connections and Schema

    Wiring Schemes

    1/2"-20UNF


    1 :
    Grounding
    2 :
    AC
    3 :
    AC

    NO output



  • Performance Curves

    Performance Curves
    Standard Steel Target : 30x30x1 mm


    (1)
    Pick-up points
    (2)
    Drop-out points (object approaching from the side)
    (y)
    Sensing distance in mm


Compare products: /