Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XS & XT
XS212BLNAM12 Product picture Schneider Electric

XS212BLNAM12

Green premium brand logo
XS212BLNAM12 Product picture Schneider Electric
XS212BLNAM12
Green premium brand logo

Inductive proximity sensors XS, inductive sensor XS2 M12, L55mm, brass, Sn4mm, 12...24 VDC, M12

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Telemecanique Inductive proximity sensors XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    sensor name
    XS2
    sensor design
    Cylindrical M12
    size
    55 mm
    body type
    Fixed
    enclosure material
    Nickel plated brass
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    4 mm
    discrete output function
    1 NO
    discrete output type
    NPN
    electrical connection
    Male connector M12, 4 pins
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    switching capacity in mA
    <= 200 mA with overload and short-circuit protection
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    ISO thread
    M12 x 1
    detection face
    Frontal
    detector flush mounting acceptance
    Non flush mountable
    material
    Metal
    front material
    PBT
    operating zone
    0…3.2 mm
    differential travel
    1...15% of Sr
    output circuit type
    DC
    status LED
    Output state: 1 LED (yellow)
    supply voltage limits
    10…36 V DC
    switching frequency
    <= 1200 Hz
    maximum voltage drop
    <2 V (closed)
    current consumption
    <= 10 mA no-load
    maximum delay first up
    15 ms