Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XS & XT
XS230SAPAM12 Product picture Schneider Electric

XS230SAPAM12

Green premium brand logo
XS230SAPAM12 Product picture Schneider Electric
XS230SAPAM12
Green premium brand logo

Inductive proximity sensors XS, inductive sensor XS2 M30, L70mm, stainless, Sn22mm, 12...24 VDC, M12

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Telemecanique Inductive proximity sensors XS
    series name
    Application
    sensor type
    Inductive proximity sensor
    device application
    Food and beverage
    market segment
    Pharmaceutical
    sensor name
    XS2
    sensor design
    Cylindrical M30
    size
    70 mm
    body type
    Fixed
    detector flush mounting acceptance
    Non flush mountable
    material
    Stainless steel
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    22 mm
    discrete output function
    1 NO
    output circuit type
    DC
    discrete output type
    PNP
    electrical connection
    Male connector M12, 4 pins
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    switching capacity in mA
    <= 200 mA with overload and short-circuit protection
    IP degree of protection
    IP67 conforming to IEC 60529
    IP69K conforming to DIN 40050
    Complementary
    thread type
    M30 x 1.5
    detection face
    Frontal
    front material
    PPS
    enclosure material
    Stainless steel 316 L
    sensing range
    > 15...40 mm
    operating zone
    0…17.6 mm
    differential travel
    1...15% of Sr
    status LED
    Output state: 1 LED (yellow)
    supply voltage limits
    10…36 V DC
    switching frequency