Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   OsiSense XS & XT
XS3P30MA230 Product picture Schneider Electric

XS3P30MA230

Green premium brand logo
XS3P30MA230 Product picture Schneider Electric
XS3P30MA230
Green premium brand logo

inductive sensor XS3 M30 - 24..240VAC/DC - terminal

Show more characteristics
Commercial status
To be discontinued on 30 November 2020
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    protection type
    Short-circuit protection
    device application
    2-wire DC short-circuit protection
    sensor name
    XS3
    sensor design
    Cylindrical M30
    body type
    Fixed
    material
    Metal
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Us] rated supply voltage
    24...210 V DC
    24...240 V AC 50/60 Hz
    switching capacity in mA
    5...300 mA AC with overload and short-circuit protection
    5...200 mA DC with overload and short-circuit protection
    Complementary
    thread type
    M30 x 1.5
    detection face
    Frontal
    front material
    PPS
    differential travel
    1...15% of Sr
    supply voltage limits
    20…264 V AC/DC
    maximum residual current
    1.5 mA open state
    maximum voltage drop
    <5.5 V (closed state)
    maximum delay first up
    70 ms
    marking
    CE
    height
    30 mm
    Environment
    product certifications
    CCC
    UL
    CSA
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-7
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French2
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 120.3 KB
    Date 7/16/18
    Description
    CSA certificate of compliance
    XS... inductive proximity switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    prp.document.label.format html
    Size 301 B
    Date 10/8/91
    Description
    UL certification record (listed products)
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1 MB
    Date 7/1/99
    Description
    Installation precautions
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 226.7 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 89.3 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XS3P30MA230 : inductive sensor XS3 M30 - 24..240VAC/DC - terminal
    Description
    inductive sensor XS3 M30 - 24..240VAC/DC - terminal
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/3/20
    Description
    inductive sensor XS3 M30 - 24..240VAC/DC - terminal
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XS3P30MA230 : inductive sensor XS3 M30 - 24..240VAC/DC - terminal
    Description
    inductive sensor XS3 M30 - 24..240VAC/DC - terminal
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/3/20
    Description
    inductive sensor XS3 M30 - 24..240VAC/DC - terminal
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /