Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   OsiSense XS & XT
XS512B1DAL2 Product picture Schneider Electric

XS512B1DAL2

Green premium brand logo
XS512B1DAL2 Product picture Schneider Electric
XS512B1DAL2
Green premium brand logo

inductive sensor XS5 M12 - L53mm - brass - Sn2mm - 12..48VDC - cable 2m

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS5
    sensor design
    Cylindrical M12
    size
    53 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    2 mm
    discrete output function
    1 NO
    output circuit type
    DC
    electrical connection
    cable
    cable length
    2 m
    [Us] rated supply voltage
    12...48 V DC
    switching capacity in mA
    1.5...100 mA DC with overload and short-circuit protection
    IP degree of protection
    IP68 double insulation conforming to IEC 60529
    IP69K conforming to DIN 40050
    Complementary
    thread type
    M12 x 1
    detection face
    Frontal
    front material
    PPS
    enclosure material
    Nickel plated brass
    operating zone
    0…1.6 mm
    differential travel
    1...15% of Sr
    cable composition
    2 x 0.34 mm²
    wire insulation material
    PvR
    status LED
    Output state: 1 LED (yellow)
    supply voltage limits
    10…58 V DC
    maximum residual current
    0.5 mA open state
    switching frequency
    <= 4000 Hz
    maximum voltage drop
    <4 V (closed)
    maximum delay first up
    10 ms
    maximum delay response
    0.2 ms
    maximum delay recovery
    0.2 ms
    marking
    CE
    threaded length
    42 mm
    height
    12 mm
    length
    53 mm
    net weight
    0.075 kg
    Environment
    product certifications
    CSA
    UL
    CCC
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 20 MB
    Date 4/13/16
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for XS512B1DAL2: inductive sensor XS5 M12 - L53mm - brass - Sn2mm - 12..48VDC - cable 2m (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XS512B1DAL2: inductive sensor XS5 M12 - L53mm - brass - Sn2mm - 12..48VDC - cable 2m (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XS512B1DAL2: inductive sensor XS5 M12 - L53mm - brass - Sn2mm - 12..48VDC - cable 2m (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XS512B1DAL2: inductive sensor XS5 M12 - L53mm - brass - Sn2mm - 12..48VDC - cable 2m (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 89.3 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XS512B1DAL2 : inductive sensor XS5 M12 - L53mm - brass - Sn2mm - 12..48VDC - cable 2m
    Description
    inductive sensor XS5 M12 - L53mm - brass - Sn2mm - 12..48VDC - cable 2m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/4/20
    Description
    inductive sensor XS5 M12 - L53mm - brass - Sn2mm - 12..48VDC - cable 2m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XS512B1DAL2 : inductive sensor XS5 M12 - L53mm - brass - Sn2mm - 12..48VDC - cable 2m
    Description
    inductive sensor XS5 M12 - L53mm - brass - Sn2mm - 12..48VDC - cable 2m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/4/20
    Description
    inductive sensor XS5 M12 - L53mm - brass - Sn2mm - 12..48VDC - cable 2m
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    LED


  • Mounting and Clearance

    Minimum Mounting Distances

    Side by side


    e (1) ≥
    4 mm/0.16 in.

    Face to face


    e (2) ≥
    24 mm/0.94 in.

    Facing a metal object


    e (3) ≥
    6 mm/0.24 in.


    Mounting


    (1)
    Bending cable: 4 x external cable diameter


  • Connections and Schema

    Wiring Schemes
    2-Wire Non-polarised

    NO output


    BU :
    Blue
    BN :
    Brown


  • Performance Curves

    Performance Curves
    Standard Steel Target : 12x12x1 mm


    (1)
    Pick-up points
    (2)
    Drop-out points (object approaching from the side)
    (y)
    Sensing distance in mm


Compare products: /