Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XS & XT
XS608B1PBM12 Product picture Schneider Electric

XS608B1PBM12

Green premium brand logo
XS608B1PBM12 Product picture Schneider Electric
XS608B1PBM12
Green premium brand logo

Inductive proximity sensors XS, inductive sensor XS6 M8, L62mm, stainless, Sn2.5 mm, 12...48 VDC, M12

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Telemecanique Inductive proximity sensors XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    sensor name
    XS6
    sensor design
    Cylindrical M8
    size
    62 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Stainless steel
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    2.5 mm
    discrete output function
    1 NC
    output circuit type
    DC
    discrete output type
    PNP
    electrical connection
    Male connector M12, 4 pins
    [Us] rated supply voltage
    12...48 V DC with reverse polarity protection
    switching capacity in mA
    <= 200 mA DC with overload and short-circuit protection
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    thread type
    M8 x 1
    detection face
    Frontal
    front material
    PPS
    enclosure material
    Stainless steel 303
    sensing range
    > 0...2.5 mm
    operating zone
    0…2 mm
    differential travel
    1...15% of Sr