Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XS & XT
XS618B1MAL01C Product picture Schneider Electric

XS618B1MAL01C

Green premium brand logo
XS618B1MAL01C Product picture Schneider Electric
XS618B1MAL01C
Green premium brand logo

Inductive proximity sensors XS, inductive sensor XS6 M18, L62mm, brass, Sn8mm, 24...240VAC/DC, DIN 0.15 m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Telemecanique Inductive proximity sensors XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    sensor name
    XS6
    sensor design
    Cylindrical M18
    size
    62 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    8 mm
    discrete output function
    1 NO
    output circuit type
    AC/DC
    electrical connection
    Remote male connector DIN 43650A
    cable length
    0.15 m
    [Us] rated supply voltage
    24...240 V AC/DC 50/60 Hz
    switching capacity in mA
    5...200 mA DC
    5...300 mA AC
    IP degree of protection
    IP68 double insulation conforming to IEC 60529
    IP69K conforming to DIN 40050
    Complementary
    thread type
    M18 x 1
    detection face
    Frontal
    front material
    PPS
    enclosure material
    Nickel plated brass
    sensing range
    > 4...8 mm
    operating zone
    0…6.4 mm
    differential travel
    1...15% of Sr
    cable composition
    2 x 0.34 mm²
    wire insulation material
    PvR
    status LED
    Output state: 1 LED (yellow)
    supply voltage limits
    20…264 V AC/DC
    maximum residual current
    0.8 mA open s