Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   OsiSense XS & XT
XS618B1MAL01C Product picture Schneider Electric

XS618B1MAL01C

Green premium brand logo
XS618B1MAL01C Product picture Schneider Electric
XS618B1MAL01C
Green premium brand logo

inductive sensor XS6 M18 - L62mm - brass - Sn8mm - 24..240VAC/DC - DIN 0.15m

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS6
    sensor design
    Cylindrical M18
    size
    62 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    8 mm
    discrete output function
    1 NO
    output circuit type
    AC/DC
    electrical connection
    Remote male connector DIN 43650A
    cable length
    0.15 m
    [Us] rated supply voltage
    24...240 V AC/DC 50/60 Hz
    switching capacity in mA
    5...200 mA DC
    5...300 mA AC
    IP degree of protection
    IP68 double insulation conforming to IEC 60529
    IP69K conforming to DIN 40050
    Complementary
    thread type
    M18 x 1
    detection face
    Frontal
    front material
    PPS
    enclosure material
    Nickel plated brass
    operating zone
    0…6.4 mm
    differential travel
    1...15% of Sr
    cable composition
    2 x 0.34 mm²
    wire insulation material
    PvR
    status LED
    Output state: 1 LED (yellow)
    supply voltage limits
    20…264 V AC/DC
    maximum residual current
    0.8 mA open state
    switching frequency
    <= 1000 Hz DC
    <= 25 Hz AC
    maximum voltage drop
    <5.5 V
    maximum delay first up
    25 ms
    maximum delay response
    0.5 ms
    maximum delay recovery
    0.5 ms
    marking
    CE
    threaded length
    52 mm
    length
    62 mm
    net weight
    0.12 kg
    Environment
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 20 MB
    Date 4/13/16
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 226.7 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 89.3 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XS618B1MAL01C : inductive sensor XS6 M18 - L62mm - brass - Sn8mm - 24..240VAC/DC - DIN 0.15m
    Description
    inductive sensor XS6 M18 - L62mm - brass - Sn8mm - 24..240VAC/DC - DIN 0.15m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/4/20
    Description
    inductive sensor XS6 M18 - L62mm - brass - Sn8mm - 24..240VAC/DC - DIN 0.15m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XS618B1MAL01C : inductive sensor XS6 M18 - L62mm - brass - Sn8mm - 24..240VAC/DC - DIN 0.15m
    Description
    inductive sensor XS6 M18 - L62mm - brass - Sn8mm - 24..240VAC/DC - DIN 0.15m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/4/20
    Description
    inductive sensor XS6 M18 - L62mm - brass - Sn8mm - 24..240VAC/DC - DIN 0.15m
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    LED


  • Mounting and Clearance

    Minimum Mounting Distances

    Side by side


    e (1) ≥
    16 mm/0.63 in.

    Face to face


    e (2) ≥
    100 mm/3.94 in.

    Facing a metal object


    e (3) ≥
    25 mm/0.98 in


  • Connections and Schema

    Wiring Schemes
    EN 175301-803-A


    2-Wire AC or DC

    NO output



Compare products: /