Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XS & XT
XS8C1A1MAL10 Product picture Schneider Electric

XS8C1A1MAL10

Green premium brand logo
XS8C1A1MAL10 Product picture Schneider Electric
XS8C1A1MAL10
Green premium brand logo

Inductive proximity sensors XS, inductive sensor XS8 40x40x15, PBT, Sn25mm, 24...240VAC/DC, cable 10 m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Telemecanique Inductive proximity sensors XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS8
    sensor design
    Flat form 40 x 40 x 15
    size
    15 mm
    body type
    Fixed
    detector flush mounting acceptance
    Non flush mountable
    material
    Plastic
    enclosure material
    PBT
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    15 mm flush mountable
    25 mm non flush mountable
    discrete output function
    1 NO
    output circuit type
    AC/DC
    electrical connection
    Cable
    cable length
    10 m
    [Us] rated supply voltage
    24...240 V AC/DC 50/60 Hz
    switching capacity in mA
    5...200 mA DC
    5...300 mA AC
    IP degree of protection
    IP68 double insulation conforming to IEC 60529
    Complementary
    detection face
    Frontal
    front material
    PBT
    fine adjustment zone
    8…15 mm flush mountable
    8…25 mm non flush mountable
    differential travel
    1...15% of Sr
    cable composition
    2 x 0.34 mm²
    wire insulation material
    PvR
    supply voltage limits
    20…264 V AC/DC
    maximum residual current