Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XS & XT
XS8C2A4PCM12 Product picture Schneider Electric

XS8C2A4PCM12

Green premium brand logo
XS8C2A4PCM12 Product picture Schneider Electric
XS8C2A4PCM12
Green premium brand logo

Inductive proximity sensors XS, inductive sensor XS8 40x40x70, PBT, Sn40 mm, 12...48 VDC, M12

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Telemecanique Inductive proximity sensors XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    Mobile equipment
    sensor name
    XS8
    sensor design
    Form 40 x 40 x 70
    size
    70 mm
    body type
    Fixed
    detector flush mounting acceptance
    Non flush mountable
    material
    Plastic
    enclosure material
    PBT
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    40 mm
    discrete output function
    1 NO + 1 NC
    output circuit type
    DC
    discrete output type
    PNP
    electrical connection
    Male connector M12, 4 pins
    [Us] rated supply voltage
    12...48 V DC with reverse polarity protection
    switching capacity in mA
    <= 200 mA with overload and short-circuit protection
    IP degree of protection
    IP67 conforming to IEC 60529
    IP65 conforming to IEC 60529
    IP69K conforming to DIN 40050
    Complementary
    safety level
    SIL 2 conforming to EN/IEC 61508
    PL = d conforming to EN/ISO 13849-1
    SILCL 2 conforming to IEC 62061
    safety reliability data
    MTTFd = 1546 years
    PFHd = 7.4E-8 1/h
    SFF = 92 %
    DC = 75 % with appropriate safety controller
    detection face
    5 positions turret head
    front material
    PBT
    operating zone