Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XS & XT
XS8C4A1DPG13 Product picture Schneider Electric

XS8C4A1DPG13

Green premium brand logo
XS8C4A1DPG13 Product picture Schneider Electric
XS8C4A1DPG13
Green premium brand logo

Inductive proximity sensors XS, inductive sensor XS8 40x40x117, PBT, Sn20 mm, 12...48 VDC, terminals

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Telemecanique Inductive proximity sensors XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS8
    sensor design
    Form 40 x 40 x 117
    size
    117 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Plastic
    enclosure material
    PBT
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    20 mm
    discrete output function
    1 NO or 1 NC programmable
    output circuit type
    DC
    electrical connection
    Screw-clamp terminals, 4 x 1.5 mm²
    [Us] rated supply voltage
    12...48 V DC with reverse polarity protection
    switching capacity in mA
    1.5...100 mA with overload and short-circuit protection
    IP degree of protection
    IP67 conforming to IEC 60529
    IP65 conforming to IEC 60529
    IP69K conforming to DIN 40050
    Complementary
    detection face
    5 positions turret head
    front material
    PBT
    operating zone
    0…16 mm
    differential travel
    3...15% of Sr
    repeat accuracy
    <= 3% of Sr
    cable entry number
    1 tapped entry for Pg 13.5 cable gland
    status LED
    Output state: 1 LED (yellow)
    supply voltage limits
    10…58 V DC
    maximum residual current
    0.6 mA open state
    switching frequency
    <= 300 Hz
    maximum voltage drop
    <4.2 V (closed)