Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   OsiSense XS & XT
XS912S4PAM12 Product picture Schneider Electric

XS912S4PAM12

XS912S4PAM12 Product picture Schneider Electric
XS912S4PAM12

inductive sensor XS9 M12 - L60mm - full SS 316L - Sn10 mm - 12..24VDC - M12

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    Application
    sensor type
    Inductive proximity sensor
    device application
    Food and beverage
    sensor name
    XS9
    sensor design
    Cylindrical M12
    size
    60 mm
    body type
    Single piece body
    enclosure material
    Stainless steel 316L
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    10 mm
    discrete output function
    1 NO
    discrete output type
    PNP
    electrical connection
    Male connector M12, 4 pins
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    switching capacity in mA
    <= 200 mA with overload and short-circuit protection
    IP degree of protection
    IP69K conforming to DIN 40050
    IP68 conforming to IEC 60529
    Complementary
    thread type
    M12 x 1
    detection face
    Frontal
    detector flush mounting acceptance
    Non flush mountable
    material
    Stainless steel 316L
    front material
    Stainless steel 316L
    operating zone
    0…8 mm
    differential travel
    1...15 % of Sr
    repeat accuracy
    <= 5 % of Sr
    output circuit type
    DC
    status LED
    Output state: 1 LED (yellow)
    supply voltage limits
    10…30 V DC
    maximum residual current
    0.1 mA open state
    switching frequency
    <= 400 Hz
    maximum voltage drop
    <2 V (closed)
    current consumption
    <= 10 mA no-load
    maximum delay first up
    40 ms
    maximum delay response
    0.00006 ms
    maximum delay recovery
    0.015 ms
    marking
    CE
    threaded length
    36 mm
    height
    12 mm
    length
    60 mm
    net weight
    0.023 kg
    Environment
    product certifications
    Ecolab
    CULus
    ambient air temperature for operation
    -25…85 °C
    ambient air temperature for storage
    -25…85 °C
    vibration resistance
    25 gn amplitude = +/- 1 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn for 11 ms conforming to IEC 60068-2-27
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 20 MB
    Date 4/13/16
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 764.7 KB
    Date 11/15/12
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format html
    Size 323 B
    Date 8/7/13
    Description
    cUL certification record (listed products, for Canada)
    prp.document.label.format html
    Size 301 B
    Date 8/7/13
    Description
    UL certification record (listed products)
    XS9••S... inductive proximity switches - Declaration of compatibility with Ecolab hygiene products (Version 1.0)
    Description
    Declaration of compatibility with Ecolab hygiene products
    prp.document.label.format pdf
    Size 99.9 KB
    Date 3/22/12
    Description
    Declaration of compatibility with Ecolab hygiene products
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 226.7 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XS912S4PAM12 : inductive sensor XS9 M12 - L60mm - full SS 316L - Sn10 mm - 12..24VDC - M12
    Description
    inductive sensor XS9 M12 - L60mm - full SS 316L - Sn10 mm - 12..24VDC - M12
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/2/20
    Description
    inductive sensor XS9 M12 - L60mm - full SS 316L - Sn10 mm - 12..24VDC - M12
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XS912S4PAM12 : inductive sensor XS9 M12 - L60mm - full SS 316L - Sn10 mm - 12..24VDC - M12
    Description
    inductive sensor XS9 M12 - L60mm - full SS 316L - Sn10 mm - 12..24VDC - M12
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/2/20
    Description
    inductive sensor XS9 M12 - L60mm - full SS 316L - Sn10 mm - 12..24VDC - M12
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Minimum Mounting Distances in mm

    Side by side


    e (1) ≥
    108 mm/4.25 in.

    Face to face


    e (2) ≥
    40 mm/1.57 in.

    Facing a metal object


    e (3) ≥
    30 mm/0.18 in.

    Mounted in a metal support


    d ≥
    30 mm/0.18 in.
    h ≥
    22 mm/0.87 in.


  • Connections and Schema

    Wiring Schemes

    M12 connector


    PNP


    1 :
    (+)
    2 :
    Not connected
    3 :
    (-)
    4 :
    NO Output


Compare products: /