Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XU
XUB2ANANM12R Product picture Schneider Electric

XUB2ANANM12R

Green premium brand logo
XUB2ANANM12R Product picture Schneider Electric
XUB2ANANM12R
Green premium brand logo

Photoelectric sensors XU, photo electric sensor, XUB, receiver, Sn 15 m, 12...24 VDC, M12

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Telemecanique Photoelectric sensors XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor receiver
    sensor name
    XUB
    sensor design
    Cylindrical M18
    detection system
    Thru beam
    material
    Plastic
    line of sight type
    Axial
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    NPN
    discrete output function
    1 NO
    electrical connection
    1 male connector M12, 4 pins
    product specific application
    -
    emission
    Infrared thru beam
    [Sn] nominal sensing distance
    15 m thru beam need a transmitter XUB2AKSNM12T
    Complementary
    enclosure material
    PBT
    lens material
    PMMA
    maximum sensing distance
    20 m thru beam
    output type
    Solid state
    add on output
    Without
    status LED
    1 LED (yellow) for output state
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10…36 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 500 Hz
    maximum voltage drop
    <1.5 V (closed state)
    current consumption
    35 mA no-load
    maximum delay first up
    15 ms
    maximum delay response
    1 ms
    maximum delay