Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   OsiSense XU
XUB4APANM12 Product picture Schneider Electric

XUB4APANM12

Green premium brand logo
XUB4APANM12 Product picture Schneider Electric
XUB4APANM12
Green premium brand logo

photo-electric sensor - XUB - diffuse - Sn 0.1m - 12..24VDC - M12

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUB
    sensor design
    Cylindrical M18
    detection system
    Diffuse
    material
    Plastic
    line of sight type
    Axial
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    PNP
    discrete output function
    1 NO
    electrical connection
    1 male connector M12, 4 pins
    product specific application
    -
    emission
    Infrared diffuse
    [Sn] nominal sensing distance
    0.1 m diffuse
    Complementary
    enclosure material
    PBT
    lens material
    PMMA
    maximum sensing distance
    0.15 m diffuse
    output type
    Solid state
    add on output
    Without
    wire insulation material
    PvR
    status LED
    1 LED (yellow) for output state
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10…36 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 500 Hz
    maximum voltage drop
    <1.5 V (closed state)
    current consumption
    35 mA no-load
    maximum delay first up
    15 ms
    maximum delay response
    1 ms
    maximum delay recovery
    1 ms
    setting-up
    Without sensitivity adjustment
    diameter
    18 mm
    length
    62 mm
    net weight
    0.04 kg
    Environment
    product certifications
    UL
    CSA
    CE
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP67 double insulation conforming to IEC 60529
    IP65 double insulation conforming to IEC 60529
    IP69K double insulation conforming to DIN 40050
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Spanish3
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for XUB4APANM12: photo-electric sensor - XUB - diffuse - Sn 0.1m - 12..24VDC - M12 (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XUB4APANM12: photo-electric sensor - XUB - diffuse - Sn 0.1m - 12..24VDC - M12 (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XUB4APANM12: photo-electric sensor - XUB - diffuse - Sn 0.1m - 12..24VDC - M12 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XUB4APANM12: photo-electric sensor - XUB - diffuse - Sn 0.1m - 12..24VDC - M12 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 286.3 KB
    Date 7/1/05
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 174 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XUB4APANM12 : photo-electric sensor - XUB - diffuse - Sn 0.1m - 12..24VDC - M12
    Description
    photo-electric sensor - XUB - diffuse - Sn 0.1m - 12..24VDC - M12
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/2/20
    Description
    photo-electric sensor - XUB - diffuse - Sn 0.1m - 12..24VDC - M12
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 281.5 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XUB4APANM12 : photo-electric sensor - XUB - diffuse - Sn 0.1m - 12..24VDC - M12
    Description
    photo-electric sensor - XUB - diffuse - Sn 0.1m - 12..24VDC - M12
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/2/20
    Description
    photo-electric sensor - XUB - diffuse - Sn 0.1m - 12..24VDC - M12
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /