Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XU
XUK8TAKSMM12 Product picture Schneider Electric

XUK8TAKSMM12

XUK8TAKSMM12 Product picture Schneider Electric
XUK8TAKSMM12

Photoelectric sensors XU, photo electric sensor, XUK, diffuse, Sn 5 m 1Q auto PNP/NPN

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Telemecanique Photoelectric sensors XU
    series name
    Application material handling
    Application assembly
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUK
    sensor design
    Compact 50 x 50
    detection system
    Diffuse with background suppression
    material
    Plastic
    type of output signal
    Discrete
    wiring technique
    4-wire
    discrete output type
    PNP or NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    1 male connector M12, 4 pins
    product specific application
    Suppression of a background
    Distance measurement on object
    emission
    Red laser diffuse with background suppression class 1 conforming to IEC 60825-1
    [Sn] nominal sensing distance
    5 m diffuse with background suppression
    Complementary
    enclosure material
    ABS/PC
    lens material
    PMMA
    maximum sensing distance
    5 m diffuse with background suppression
    output type
    Solid state
    add on input
    External teach
    wire insulation material
    PVC
    status LED
    1 LED (yellow) for output state
    1 LED (green/yellow) for supply on/output state
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10…30 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 250 Hz
    maximum voltage drop
    <1.5 V (closed state)
    current consumption
    <= 60 mA no-load
    maximum delay first up
    300 ms
    maximum delay response
    2 ms
    <