Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XU
XUM9APCNL2 Product picture Schneider Electric
To be discontinued

XUM9APCNL2

XUM9APCNL2 Product picture Schneider Electric
To be discontinued
XUM9APCNL2

Photoelectric sensors XU, photo electric sensor, XUM, polarised, Sn 5 m, 12...24 VDC, cable 2 m

Show more characteristics
Commercial status
To be discontinued on 03 September 2021
To be end-of-service on 03 September 2021
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Telemecanique Photoelectric sensors XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUM
    sensor design
    Miniature
    detection system
    Polarised reflex
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    PNP
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    Cable
    cable length
    2 m
    product specific application
    -
    emission
    Red polarised reflex
    [Sn] nominal sensing distance
    5 m polarised reflex need reflector XUZC50
    Complementary
    enclosure material
    PBT
    lens material
    PMMA
    output type