Egypt and North East Africa (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

XUSL2E30H106N Product picture Schneider Electric

View all Preventa XU

Preventa XU - XUSL2E30H106N

Light curtains

XUSL2E30H106N Product picture Schneider Electric
View all Preventa XU
Preventa XU - XUSL2E30H106N
Light curtains

XUSL type 2 Hand protection - Std sensing range - Hp = 1060mm, R=30mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Safety light curtain type 2
    device short name
    XUSL2E
    output type
    2 safety outputs OSSD solid-state PNP (integrated arc suppression)
    product specific application
    For hand protection
    minimum object diameter for detection
    30 mm
    [Sn] nominal sensing distance
    0...12 m by cabling
    0...4 m by cabling
    height protected
    1060 mm
    number of beams
    53
    type of start
    Automatic
    Manual
    control type
    Selected by wiring
    Complementary
    detection system
    Transmitter-receiver system
    response time
    14.5 ms
    kit composition
    Adjustable mounting bracket(s)
    1 receiver(s)
    1 transmitter(s)
    1 user guide with certificate of conformity on CD-ROM
    [EAA] effective aperture angle
    +/- 5 ° at 3 m
    emission
    IR LED (λ = 950 nm)
    [Us] rated supply voltage
    24 V DC (+/- 20 %)
    supply
    Power supply must meet requirements of IEC 61496-1
    Power supply must meet requirements of IEC 60204-1
    [Ie] rated operational current
    2 A
    current consumption
    42 mA no-load (transmitter)
    83 mA no-load (receiver)
    42 mA (transmitter)
    900 mA with maximum load (receiver)
    output current limits
    0.4 A for safety outputs OSSD
    output voltage
    24 V
    output circuit type
    DC
    voltage drop
    <= 0.5 V
    local signalling
    1 multi-colour LED (transmitter)
    2 dual colour LEDs (receiver)
    electrical connection
    1 male connector M12 5 pins (transmitter)
    1 male connector M12 8 pins (receiver)
    function available
    Muting through external safety module XPSLCMUT1160
    LED display of operating modes and faults
    Test
    marking
    CE
    material
    Front panel : polycarbonate
    End caps : polypropylene
    Casing : aluminium
    housing colour
    RAL 3000 : red
    fixing mode
    By fixing brackets
    product weight
    2 kg
    offer type
    Standard distance
    Environment
    directives
    89/336/EEC - electromagnetic compatibility
    2002/96/EC - WEEE directive
    2002/95/EC - RoHS directive
    98/37/EEC - machinery
    89/655/EEC - work equipment
    product certifications
    CE
    cULus
    TÜV
    safety level
    Type 2 conforming to IEC 61496-1
    Category 2 conforming to EN/ISO 13849-1
    SIL 1 conforming to IEC 61508
    SILCL 1 conforming to IEC 62061
    PL = c conforming to EN/ISO 13849-1
    environmental characteristic
    Resistance to light disturbance conforming to EN/IEC 61496-2
    service life
    20 yr
    safety reliability data
    PFHd = 5.83E-8 1/h conforming to IEC 61508
    ambient air temperature for operation
    -30...55 °C
    14...131 °F
    ambient air temperature for storage
    -35...70 °C
    -13...158 °F
    relative humidity
    0...95 % without condensation
    IP degree of protection
    IP65
    IP67
    shock resistance
    10 gn for 16 ms conforming to IEC 61496-1
    vibration resistance
    0.35 +/- 0.05 mm 10...55 Hz IEC 61496-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 9/12/17
    Size 4.7 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 9/1/16
    Size 449.7 KB
    Application solutions
    Date
    Size
    Add to My Documents
    Date 9/29/17
    Size 1 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 10/10/16
    Size 256.1 KB
    End of life manual
    Date
    Size
    Add to My Documents
    Product environmental
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



    Brackets Dimensions



  • Mounting and Clearance

    Mounting and Clearance


    (1)
    Insert
    (2)
    Bracket
    (3)
    Washer
    (4)
    Spring washer
    (5)
    Nut


  • Connections and Schema

    Wiring Diagrams
    Transmitter Connections


    (1)
    +24 Vdc
    (2)
    Configuration_0
    (3)
    0 Vdc
    (4)
    Configuration_1
    (5)
    FE

    Transmitter configurations and operating modes

    High range option

    Low range option

    Transmitter in Test state

    Forbidden wiring

    Pin 4 : Configuration_1

    24 V

    0 V

    0 V

    24 V

    Pin 2 : Configuration_0

    0 V

    24 V

    0 V

    24 V

    Receiver Connections


    (1)
    OSSD1
    (2)
    + 24 V
    (3)
    OSSD2
    (4)
    Configuration_A
    (5)
    K1_K2 Feeback/Restart
    (6)
    Configuration_B
    (7)
    0 Vdc
    (8)
    FE


    Receiver Configurations and Operating Modes
    Automatic Start/Restart

    Without External Device Monitoring (EDM) feedback loop


    With External Device Monitoring (EDM) feedback loop


    Manual Start/Restart

    Without External Device Monitoring (EDM) feedback loop


    (1)
    Restart

    With External Device Monitoring (EDM) feedback loop


    (1)
    Restart


    Connecting to a Safety Interface


    1 :
    Click on Download & Documents
    2 :
    Click on System user guide

    To have all connection schematics concerning our safety module, select "download and document" and download the file "Safety light curtains association with safety interfaces"