Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Harmony XVM
XVMB2RAGSWSB Product picture Schneider Electric

XVMB2RAGSWSB

Green premium brand logo
XVMB2RAGSWSB Product picture Schneider Electric
XVMB2RAGSWSB
Green premium brand logo

indicator bank with buzzer + 3 illuminated units - Ø 45 mm - 24 V DC

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XVM
    product or component type
    Pre-assembled and pre-cabled beacon
    beacon or indicator bank unit type
    3 illuminated units
    component name
    XVM
    light source
    Green super bright LED with BA 15d base steady signalling
    Orange super bright LED with BA 15d base steady signalling
    Red super bright LED with BA 15d base steady signalling
    light block color
    Red/orange/green
    [Us] rated supply voltage
    24 V DC
    indicator bank base type
    Base with integrated buzzer
    mounting mode
    Horizontal
    Complementary
    kit composition
    Plastic fixing plate
    Cover
    Base unit
    mounting diameter
    45 mm
    connections - terminals
    Flying leads,clamping capacity: 1 x 0.325 mm² (AWG 22)
    marking
    CE
    mounting support
    base
    short-circuit protection
    0.2 A
    [Ui] rated insulation voltage
    250 V conforming to IEC 60947-1
    nominal voltage limit
    0.85...1.1 Un conforming to IEC 60947-5-1
    current consumption
    18 mA on base unit
    20 mA on flash discharge tube unit
    [Uimp] rated impulse withstand voltage
    4 kV IEC 60947-1
    flashing frequency
    0.8 Hz
    fundamental frequency
    4 kHz
    net weight
    0.251 kg
    Environment
    IP degree of protection
    IP54 horizontal position conforming to IEC 60529
    product certifications
    CCC
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    ambient air temperature for storage
    -25…70 °C
    ambient air temperature for operation
    -10…50 °C
    overvoltage category
    Class II conforming to IEC 60947-1
    Class II conforming to IEC 60947-5-1
    Class II conforming to IEC 61140
    protective treatment
    TC
    noise level
    0…80 dB at 1 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • Chinese3
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.6 MB
    Date 10/7/13
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XVMB2RAGSWSB: indicator bank with buzzer + 3 illuminated units - Ø 45 mm - 24 V DC (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XVMB2RAGSWSB: indicator bank with buzzer + 3 illuminated units - Ø 45 mm - 24 V DC (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XVM Indicator banks (Version 1.0)
    Description
    CCC Certificate
    prp.document.label.format pdf
    Size 4.3 MB
    Date 2/27/19
    Description
    CCC Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 379.8 KB
    Date 11/1/09
    Description
    None
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XVMB2RAGSWSB : indicator bank with buzzer + 3 illuminated units - Ø 45 mm - 24 V DC
    Description
    indicator bank with buzzer + 3 illuminated units - Ø 45 mm - 24 V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/2/20
    Description
    indicator bank with buzzer + 3 illuminated units - Ø 45 mm - 24 V DC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XVM Illuminated beacons and indicating banks (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    prp.document.label.format pdf
    Size 464.4 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XVMB2RAGSWSB : indicator bank with buzzer + 3 illuminated units - Ø 45 mm - 24 V DC
    Description
    indicator bank with buzzer + 3 illuminated units - Ø 45 mm - 24 V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/2/20
    Description
    indicator bank with buzzer + 3 illuminated units - Ø 45 mm - 24 V DC
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XVMB2RAGSWSB : indicator bank with buzzer + 3 illuminated units - Ø 45 mm - 24 V DC
    Description
    indicator bank with buzzer + 3 illuminated units - Ø 45 mm - 24 V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/2/20
    Description
    indicator bank with buzzer + 3 illuminated units - Ø 45 mm - 24 V DC
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Pre-Assembled and Pre-Cabled Tower Light with Fixing Base for Mounting on Horizontal Support (Plastic Fixing Plate)
    Dimensions

    Below drawing shows a tower light with 3 illuminated stages. Select the number of stages according to the product characteristics in order to get b dimension.


    (1)
    Base unit with or without buzzer.

    Number of illuminated units

    b in mm

    b in in.

    1 unit

    150

    5.90

    2 units

    215

    8.46

    3 units

    280

    11.02

    4 units

    345

    13.58


  • Connections and Schema

    Pre-Assembled and Pre-Cabled Tower Light
    Wire Colors

    4th illuminated unit: yellow wire

    3rd illuminated unit: green wire

    2nd illuminated unit: white wire

    1st illuminated unit: blue wire

    Common: black wire

    Buzzer (if integrated in base unit): grey wire


  • Technical Description

    Base Unit with Integral Buzzer
    Adjustment of Audible Signal

    View from above:


    (1)
    Volume adjustment potentiometer: 0 to 85 dB. Use either a cross headed or flat tipped screwdriver.
    (2)
    2-position selector for type of audible signal: continuous tone or intermittent tone


Compare products: /