Egypt and North East Africa (English)
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

e-stop rope pull switch XY2CH - 1NC+1NO - booted pushbutton

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa XY2
    product or component type
    Latching emergency stop rope pull switch
    device short name
    XY2CH
    housing colour
    Red RAL 3000
    overvoltage category
    Class I conforming to EN/IEC 61140
    Class I conforming to NF C 20-030
    Complementary
    local signalling
    Without pilot light
    number of cables
    1
    trigger cable maximum length
    30 m
    body material
    Zamak
    cover material
    Stainless steel
    reset
    By booted push-button
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Slow-break
    trigger cable anchor point
    RH or LH side
    connections - terminals
    Screw clamp terminal 1 x 0.5...2 x 1.5 mm²
    tightening torque
    0.8...1.2 N.m
    cable entry number
    3 tapped entry for Pg 13.5 cable gland
    safety level
    Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to EN/IEC 61508
    safety reliability data
    B10d = 4000000 with value given for a life time of 20 years limited by mechanical or contact wear conforming to IEC 60947-5-5
    marking
    CE
    mechanical durability
    800000 cycles
    distance between cable supports
    5 m
    [Ie] rated operational current
    3 A at 240 V AC-15, A300 conforming to EN/IEC 60947-5-1 appendix A
    0.27 A at 250 V DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    500 V (degree of pollution: 3) conforming to EN/IEC 60947-1
    300 V (degree of pollution: conforming to UL 508
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-1
    positive opening
    With conforming to EN/IEC 60947-5-1
    resistance across terminals
    <= 25 MOhm conforming to NF C 93-050 method A
    <= 25 MOhm conforming to EN/IEC 60255-7 category 3
    short-circuit protection
    10 A by gG cartridge fuse conforming to EN/IEC 60269
    terminals description ISO n°1
    (13-14)NO
    (21-22)NC
    product weight
    0.865 kg
    Environment
    standards
    EN/IEC 60204-1
    EN/IEC 60947-5-1
    EN/IEC 60947-5-5
    EN/ISO 13850
    Machinery directive 2006/42/EC
    Work equipment directive 2009/104/EC
    product certifications
    UL for category NISD emergency stop devices
    CCC
    protective treatment
    TC
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...70 °C
    vibration resistance
    10 gn (f = 10...150 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to EN/IEC 60068-2-27
    IP degree of protection
    IP65 for conforming to IEC 60529
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months 18 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Danish
    • French
    • Finnish
    • Chinese
    • Dutch
    • Norwegian
    • Portuguese
    • Russian
    • Greek
    • Italian
    • German
    • Swedish
    Catalogue
    Date
    Size
    Add to My Documents
    Emergency stop rope pull switches Preventa XY2C (Version 4.0)
    User guide
    Date
    Size
    Add to My Documents
    XY2 CH... EMERGENCY STOP ROPE PULL SWITCH, User Instructions (Version 10)
    CAD
    Date
    Size
    Add to My Documents
    Latching emergency stop without pilot light (Version 1.0)
    Latching emergency stop without pilot light (Version 1.0)
    CAD file (on TraceParts) for XY2CH13250: e-stop rope pull switch XY2CH - 1NC+1NO - booted pushbutton (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    XY2CE/CED..., XY2CH... and XY2CJ... emergency stop trip wire switches (Version 2.0)
    XY2CH... trip wire switches (Version 1.4)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XY2CZ918 Replacement kit for XY2CH, Instruction Sheet (Version 01)
    XY2CZ703 End springs for emergency stop trip wire switches (Version 03)
    XY2 CH... EMERGENCY STOP ROPE PULL SWITCH, Instruction Sheet (Version 10)
    XY2C... Emergency stop trip wire switches (Version 04)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XY2CE1/2/5/6..., XY2CED... and XY2CH1... emergency stop trip wire switches (Version 3.1)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XY2CH13250 Emergency stop rope pull switch, Product Environmental Profile (Version 2.0)
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.