Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   OsiSense XU
XZCPA1141L10 Product picture Schneider Electric

XZCPA1141L10

XZCPA1141L10 Product picture Schneider Electric
XZCPA1141L10

pre-wired connectors XZ - straight female - M12 - 4 pins - cable PVC 10m

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Cabling accessory
    accessory / separate part type
    Pre-wired connectors
    series name
    Application
    Complementary
    electrical connection
    Straight female connector M12, 4 pins
    cable connector fixing
    Screw-on
    collar material
    Stainless steel 316L
    status LED
    Without
    cable length
    10 m
    cable outer diameter
    5.3 mm
    cable composition
    4 x 0.34 mm²
    wire insulation material
    PVC
    [Ue] rated operational voltage
    250 V AC
    300 V DC
    [In] rated current
    4 A
    contact resistance
    5000 µOhm
    minimum insulating resistance
    1 GΩ
    net weight
    0.37 kg
    Environment
    IP degree of protection
    IP69K
    ambient air temperature for operation
    -25…85 °C static
    ambient air temperature for storage
    -35…100 °C
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 20 MB
    Date 4/13/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XZCPA1141L10 : XZCPA1141L10_ROHS_DECLARATION
    Description
    XZCPA1141L10_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/2/20
    Description
    XZCPA1141L10_ROHS_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    L :
    Lenght of cable


  • Connections and Schema

    Connections and Schemes
    Connector


    BN :
    Brown
    BK :
    Black
    BU :
    Blue
    WH :
    White


Compare products: /