Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XB5
ZB5AG0 Product picture Schneider Electric

ZB5AG0

Green premium brand logo
ZB5AG0 Product picture Schneider Electric
ZB5AG0
Green premium brand logo

Key switch selector head, plastic, black, Ø22, key n°455, 3 positions, stay put

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XB5
    product or component type
    Head for key selector switch
    device short name
    ZB5
    bezel material
    Dark grey plastic
    mounting diameter
    22 mm
    head type
    Standard
    sale per indivisible quantity
    1
    shape of signaling unit head
    Round
    type of