Egypt and North East Africa (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

ZCT-035 Product picture Schneider Electric

View all EOCR

EOCR - ZCT-035

Accessories

ZCT-035 Product picture Schneider Electric
View all EOCR
EOCR - ZCT-035
Accessories

zero phase current transformer for EOCR - ZCT-035 - 200 / 1.5 mA

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    EOCR
    product or component type
    Zero phase current transformer
    device short name
    ZCT
    current transformer ratio
    200/1.5 mA
    [In] rated current
    0.01...10 A
    tolerance
    +/- 5 %
    output voltage
    13.5...16.5 mV DC
    burden
    10 VA
    Complementary
    insulation resistance
    10 MOhm at 500 V
    connections - terminals
    Power circuit : lug-clamp 1 cable(s) 1.5...4 mm² - flexible
    cable length
    0.215 m
    tightening torque
    Power circuit : 1.7 N.m on lug-clamp - 6.8 mm screw(s)
    network type
    AC
    network frequency
    50...60 Hz
    mounting support
    Panel
    height
    30 mm
    width
    85 mm
    depth
    85 mm
    product weight
    0.23 kg
    Environment
    ambient air temperature for operation
    -20...60 °C conforming to IEC 60947-4-1
    ambient air temperature for storage
    -30...80 °C
    operating altitude
    2000 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    End of Life Information
    Date
    Size
    Add to My Documents
    Date 9/18/17
    Size 179 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Date 11/30/17
    Size 189.4 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.