Our Brands

Item count in cart is 0 My Products My Documents

Select your location

Welcome to the Schneider Electric Website

Welcome to our website.

Solutions

Schneider Electric supports the design & optimization of electrical distribution architectures from basic design to load flow to hardware and system optimization with a range of solutions that are compliant with both IEC & ANSI standards, as well as a manufacturing footprint that covers all geographies.
> Increase personnel and asset safety with built-in safety features
> Streamline decision-making with comprehensive data availability
> Boost availability through redundancy and cyber-security features
> Seamless integration of whole electrical distribution system and process control system
> Scalable and interoperable solution
> Maximized energy availability with intelligent fast load shedding and restoration schemes

Benefits and Differentiation

Our innovative and rigorous step-by-step design methodology abandons historical ‘Cut-Copy-Paste’, by using a new model of Electrical architectures with rigorous, fit-for-purpose optimization of MV and LV Equipment (Transformers, SWG, SWBD, cables, …) leveraging reduction of costs, footprint and weight.
> Integrated motor management for critical load/process
> Accelerated time to first oil
> Outage management resulting in reduced deferred production
> Up to 25% reduction in Footprint

Highlighted Offer: E-house and RIE

Ensure quality and reliability of electrical energy distribution while optimizing cost, execution and delivery of electrical subsystems. Fully tested and validated E-House or RIE delivered to site with blast and hazardous area ratings for offshore deployment.

> Learn more
> Highly flexible solutions with 3D engineering and modeling tools enhance custom design to fit end use
> De-risk critical path thru optimized project and planning management
> Controlled work/assembly environment reduces site incidents and optimizes manufacturing quality
> Compliance to local and international standards
> CAPEX reduction through reduced on-site resources and reduced contingency cost

Intelligent Power and Motor Control Center (iPMCC)

Type tested solution supporting smart device installation, application & system architecture, wiring recommendation, engineering guides and EMC compliance. Based on high dependability communication architectures.

> View more
> Reduce costs and lead time at construction phase
> Detailed Low Voltage energy & process data visibility – anywhere and anytime
> Data-driven Energy Efficiency with more detailed and accurate information
> Predictive Maintenance and proactive alarming with possibility of transmitting all alarms immediately to appropriate users
> Totally integrated solution Low voltage with energy and automation control

Altivar Process

In industrial and infrastructure environment, electrical motors consume 70% of the energy. They are used to power pumps, fans, compressors, conveyors, cranes, crunchers etc… Drives are controlling motors.

Altivar Process, the first Service Oriented Drive, with its energy management services and assets management capabilities, allows our End User customers to:

> Read more
> Measure your plant’s energy consumption
> Control process equipment at its best efficiency
> Implement real-time asset management and predictive maintenance
> Reduce energy consumption by up to 35%
> Increase productivity by up to 20%

Schneider Electric E-House

The Most Secure and Cost-efficient Global Solution for Critical Installations.
 

Trihal

 

SAGE Remote Terminal Units

Solutions

Schneider Electric platforms provide an integrated solution to power management, ensuring optimal energy supply for enhanced production due to the elimination of electrical outages that would result in downtime and added cost.
We also reduce project risk with seamless integration to various control systems that are simple to operate while ensuring optimal energy supply and distribution for efficient production.

Benefits and Differentiation

> Reduce downtime in production, caused by electrical outages, unexpected halts or maintenance operation.
> Minimized operation and maintenance costs of electrical distribution networks
> Better post-outage electrical management
> Minimized energy costs and environmental impact
> Energy visibility through centralized SCADA monitoring, control and power management
> Ensured uptime of critical applications

Highlighted Offer: EcoStruxure Substation Operation

EcoStruxure Substation Automation is the solution to monitor, manage and forecast performance of assets for Maximizing energy availability with a system that complies to IEC 61850.

> Explore now
> Energy made visible and traceable everywhere with centralized monitoring, control & power management
> Ensured uptime of critical applications with generator management, steam management & load shedding
> Savings in OPEX & CAPEX, reduced need for spare parts through smarter use of assets and simulation tools
> Scalable and seamless integration of entire ED and control system
Workers reviewing paperwork in gas plant

White Paper

Integrated Power and Process Management: A value to the oil and gas industry.

Brochure

Safe secure and reliable energy for Oil and Gas operations.

Find products and solutions

 

SAGE Remote Terminal Units

 

Outdoor Reclosers

Oil refinery control room screen

Remote Energy Monitoring

Xl rural area with electric power lines, electric power distribution, electric utilities.

EcoStruxure™ ADMS

EcoStruxure™ Resource Advisor

 

PACiS

Solutions

We offer a complete portfolio of power management solutions to help you maintain the highest system reliability, availability and efficiency – including a full scope of industrial power protection and precision cooling solutions for your business-critical equipment and applications.
Industrial UPS solutions with Gutor technology are ideal for both light & heavy industrial applications and can be customized to fit your business needs.

Benefits and Differentiation

> Reliability, adaptability, availability, quality and performance.
> Experience and expertise through full system solution.
> Consulting and long-term service approach, and in-house research and development.
> More than 2,500 systems output capacity per year.

Highlighted Offer: EcoStruxure Substation Operation

EcoStruxure Substation Automation is the solution to monitor, manage and forecast performance of assets for Maximizing energy availability with a system that complies to IEC 61850.

> Explore now
> Energy made visible and traceable everywhere with centralized monitoring, control & power management
> Ensured uptime of critical applications with generator management, steam management & load shedding
> Savings in OPEX & CAPEX, reduced need for spare parts through smarter use of assets and simulation tools
> Scalable and seamless integration of entire ED and control system

Gutor Industrial UPS for Oil & Gas

Gutor is a Schneider Electric entity specialized in manufacturing heavy - industrial UPS solutions . With more than 50 years of experience in delivering UPS for Oil and Gas applications, Gutor UPS solutions make your energy safe, efficient and reliable.

Blog

A look Ahead: What’s New for OffShore Oil and Gas UPS Solutions. Integrating an uninterruptible power supply (UPS) with the right capabilities in the emergency power network on a platform ensures that the low voltage network and the devices that depend upon it continue to function.
Read now
Engineer inspecting nuclear power station control room simulator.

Find products and solutions

 

Gutor Industrial UPS and Power Conversion

Services for your Critical Power & Cooling Equipment

 

EcoStruxure Micro Data Centers

Advanced Video Analytics & Security

Protection of mission critical assets, both from security surveillance and operational monitoring perspectives.
<!-- Start SmartBanner configuration --> <meta name="smartbanner:title" content="mySchneider"> <meta name="smartbanner:author" content="Schneider Electric SA"> <meta name="smartbanner:price" content="Free"> <meta name="smartbanner:price-suffix-apple" content=" - On the App Store"> <meta name="smartbanner:price-suffix-google" content=" - Google Play"> <meta name="smartbanner:icon-apple" content="//lh3.googleusercontent.com/lAVirntKlp63vbntUZvOkMvZI8fE4rIoA5Lwif9M09VxzFhcWE21sTDYqJqOqIPqg4m4=w300-rw"> <meta name="smartbanner:icon-google" content="//lh3.googleusercontent.com/lAVirntKlp63vbntUZvOkMvZI8fE4rIoA5Lwif9M09VxzFhcWE21sTDYqJqOqIPqg4m4=w300-rw"> <meta name="smartbanner:button" content="VIEW"> <meta name="smartbanner:button-url-apple" content="http://m.onelink.me/e5bff3e5"> <meta name="smartbanner:button-url-google" content="https://app.appsflyer.com/com.schneider.qrcode.tocase?pid=Web&c=Smart_app_bannerEG"> <meta name="smartbanner:enabled-platforms" content="android"> <!-- End SmartBanner configuration --> <link rel="stylesheet" href="[PublicationUrl]/assets-re1/css/smartbanner.min.css" /> <script type="text/javascript" src="[PublicationUrl]/assets-re1/js/smartbanner.min.js"></script>
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
Start your sales inquiry online and an expert will connect with you.

Chat

Do you have questions or need assistance? We’re here to help!