Our Brands

Item count in cart is 0 My Products My Documents

Select your location

Welcome to the Schneider Electric Website

Welcome to our website.

Solutions

Foxboro Temperature Transmitters, Sensors and Thermowells are provided with the highest quality and reliability for a complete temperature measurement solution.
> All components and accessories for reliable temperature measurement
> Wide temperature range for nearly any application
> Total temperature measurement solutions with factory-integrated systems

Benefits and Differentiation

> Long-term temperature measurement stability
> Large selection of Thermowell materials of construction
> Large selection of Thermowell connection options
> Thermocouples and Resistance Temperature Devices
> Single and Redundant sensors in single sheath

Foxboro Multivariable Transmitters

Foxboro's multivariable pressure transmitters supply pressure, differential pressure and temperature measurement in a single instrument, taking full advantage of digital communications for multiple measurements.

Case study

Foxboro® performs under pressure to provide Transmitters in eleventh hour for Energy Equipment Maker
Read now

Solutions

The LevelWave Radar Series provides a universal radar measurement solution for all liquids including corrosive, viscous, sticky and other difficult media such as foam and turbulent surfaces, and solids.
Intelligent buoyancy level transmitters are designed to measure liquid level, interface and density under difficult conditions.

Benefits and Differentiation

Buoyancy
> High pressure and process temperature: -196 to +500 °C (–320 to +932 °F)
> No Moving Parts
> Direct Force Measurement
> Level, Interface and Density measurements
> Rugged designs with high reliability and long life
> Low Maintenance costs
Radar
> Easy configuration via digital communication
> Wide selection of materials facilitates service under harsh/corrosive conditions
> Solutions for density/pressure variations and rapid level changes
> Empty Tank Spectrum filtering
> Quick Noise scanning reduces false radar reflections

Case study

The proven reliability and robustness of the Foxboro instrumentation helped Russian refineries obtain the best price, the best technology, and the best performance guarantee. Based on the success of Foxboro instrumentation at these facilities, additional Foxboro products are now being considered in additional plants operated by these Russian-based companies.
Explore now

Solutions

Foxboro Magnetic Flowmeters are a reliable flow measurement solution with a lower cost of ownership and maintenance, with field-proven stability to maximize the availability of flow measurement.
Foxboro Vortex Flowmeters are the highest-performing vortex flowmeters on the market.

Benefits and Differentiation

> Highly accurate volumetric and mass flow, density and temperature measurement
> Patented algorithms to improve performance in real-world applications
> Simple startup and operation, FDT technology for easy configuration
> FlowExpertPro: free, industry recognized, online sizing tool with a built-in library of 300 fluids

Highlighted Offer: Accutech Battery-powered wireless sensor networks

Accutech is a line of battery-powered wireless sensor networks; a family of measurement and control tools used wherever challenging telemetry applications are found, including stranded measurement points, hazardous locations and mobile equipment.

> Discover now
> Low cost of deployment: no wires, trenching or conduit required
> Easy to install and use: Fully integrated power, communications and instrumentation
> Mounts on any structure, quick configuration from keypad
> Zero maintenance: 3+ years of maintenance-free service (up to 10 years depending on data rates and battery options).
> Most reliable, longest reach system on the market:Superior range with 900MHz and 2.4GHz FHSS radios (over 3000FT, 1000M)
> Superior resistance to interference and noise

Accutech Wireless Instrumentation Overview

Foxboro's multivariable pressure transmitters supply pressure, differential pressure and temperature measurement in a single instrument, taking full advantage of digital communications for multiple measurements.

Case study

Over the past few decades, mass flow control technology has made several important advances that improve the ability of manufacturers to more accurately measure the amount of liquid flowing through their supply lines.
Read now

Solutions

Foxboro Positioners, easy to install, control and monitor on any type of pneumatic valve actuators with the highest diagnostic level.
With a complete range of accessories, valves can be fully equipped and your process optimized at its best.

Benefits and Differentiation

> Solution for any type of application
> User Friendly mounting and commissioning on any type of valves
> Improving Performance and Maintenance Management
> Reliability and Robustness
> Seamless DCS Integration with State of the Art FDT-DTM and EDD Technology
> Worldwide Customer Support

Highlighted Offer: Accutech Battery-powered wireless sensor networks

Accutech is a line of battery-powered wireless sensor networks; a family of measurement and control tools used wherever challenging telemetry applications are found, including stranded measurement points, hazardous locations and mobile equipment.

> Read more
> Low cost of deployment: no wires, trenching or conduit required
> Easy to install and use: Fully integrated power, communications and instrumentation
> Mounts on any structure, quick configuration from keypad
> Zero maintenance: 3+ years of maintenance-free service (up to 10 years depending on data rates and battery options).
> Most reliable, longest reach system on the market:Superior range with 900MHz and 2.4GHz FHSS radios (over 3000FT, 1000M)
> Superior resistance to interference and noise

Brochure

Foxboro Field Devices. Worry Less. Measure More. A single innovative instrument can improve the performance of the production assets in one part of your processing plant or field. A whole group of innovative instruments can positively impact your entire enterprise.
Learn more

Solutions

Sensors, analyzers and transmitters for on-line measurements of pH, ORP, ion selective electrode activity, conductivity, resistivity and dissolved oxygen.
.

Benefits and Differentiation

> Easy to configure
> Predictive and failure diagnostics for effective sensor management
> High accuracy
> Flexible configuration interfaces, local or remote
> Easy switch to a different application due to built-in measurement and chemical information
> Comply with hazardous area safety requirements
> Interface to plant communications standards. HART and 4 to 20 mA.

Highlighted Offer: AIT Analyzers

Applied Instrument Technologies (AIT) is now Schneider Electric. We deliver process analyzer solutions to the leading companies of the world serving the hydrocarbon processing, chemical, natural gas, as well as other manufacturing industries. AIT can also provide integrated turnkey solutions with the supply of sample interfaces, sample conditioning systems, enclosures and shelters.

> Read more
> Reduce processing costs
> Improve quality
> Provide enterprise wide product uniformity
> Line out feed stocks to reduce or eliminate waste and re-cycle
> Reduce product change-over time
> Meet environmental, health and safety regulatory requirements

Overview

Process Analyzers. Fast. Rugged. Reliable. Applied Instrument Technologies (AIT) delivers process analyzer solutions to the leading companies of the world. These products coupled with our unmatched customer service and applications support provide substantial bottom line credits.
Learn more  opens in new window

Applied Internet Technologies

Advanced Video Analytics & Security

Protection of mission critical assets, both from security surveillance and operational monitoring perspectives.
<!-- Start SmartBanner configuration --> <meta name="smartbanner:title" content="mySchneider"> <meta name="smartbanner:author" content="Schneider Electric SA"> <meta name="smartbanner:price" content="Free"> <meta name="smartbanner:price-suffix-apple" content=" - On the App Store"> <meta name="smartbanner:price-suffix-google" content=" - Google Play"> <meta name="smartbanner:icon-apple" content="//lh3.googleusercontent.com/lAVirntKlp63vbntUZvOkMvZI8fE4rIoA5Lwif9M09VxzFhcWE21sTDYqJqOqIPqg4m4=w300-rw"> <meta name="smartbanner:icon-google" content="//lh3.googleusercontent.com/lAVirntKlp63vbntUZvOkMvZI8fE4rIoA5Lwif9M09VxzFhcWE21sTDYqJqOqIPqg4m4=w300-rw"> <meta name="smartbanner:button" content="VIEW"> <meta name="smartbanner:button-url-apple" content="http://m.onelink.me/e5bff3e5"> <meta name="smartbanner:button-url-google" content="https://app.appsflyer.com/com.schneider.qrcode.tocase?pid=Web&c=Smart_app_bannerEG"> <meta name="smartbanner:enabled-platforms" content="android"> <!-- End SmartBanner configuration --> <link rel="stylesheet" href="[PublicationUrl]/assets-re1/css/smartbanner.min.css" /> <script type="text/javascript" src="[PublicationUrl]/assets-re1/js/smartbanner.min.js"></script>
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
Start your sales inquiry online and an expert will connect with you.

Chat

Do you have questions or need assistance? We’re here to help!