Challenges
Data center construction or expansion is a complex and costly process which requires huge upfront CapEx. Meanwhile, traditionally constructed data centers do not address the security requirements needed for mission-critical IT environments.
-
Solutions
High-quality and secure data center modular rooms are deployable inside virtually any existing data center, warehouse, or outdoors. Data center modular room solutions reduce complexity, capital and operational costs, and time to market. -
Value proposition
Modularity: Capital efficient and easy to scale in a build-as-you-grow fashion -
Advantages
- Certified for temperature and humidity
- Water and dust protection certified
- Thermal insulation efficiency, acoustic attenuation, and water tightness
- Electromagnetic compatibility (EMC) protection (high and low frequency)
- Burglary protection and mechanical resistance
- Fire protected walls, ceiling and door (for 120 minutes)

Applications
See more modular solutions
Benefits
-
- Future expansion with no disruption
- Project based or assembly kit
-
- Fully relocatable
- Indoor or outdoor placement
- Clean room finishing surface