Finland

Tervetuloa Schneider Electricin verkkosivustolle

Tervetuloa sivustollemme.

Voit tarkistaa saatavilla olevat tuotteet valitsemalla toisen maan tai tutustua yritystietoihin siirtymällä globaalille sivustollemme.

Valitse toinen maa tai alue

 

Uniflair WM

Wall-mounted units for outdoor installation for mission critical applications

Rapidly deployable packaged systems to quickly address cooling needs of IT or telecom environments

APC Brand Schneider Electric
Uniflair WM schneider.label Wall-mounted units for outdoor installation for mission critical applications
  • Ominaisuudet

    The Uniflair WM is a completely self-contained cooling unit, meaning there is no need for a remote heat exchanger. These rapidly deployable units only require simple elctrical wiring and mounting to the shelter. Available in a free cooling configuration, these units come equipped with motorized dampers to enable use of outside air to help cool the IT space.

    Edut

    Convenience

    • Self Contained - The unit is quickly and easily installed without the need for refrigerant lines or remote heat exchangers.

    Economy

    • Direct Free Cooling - Utilizes outdoor air when ambient air temperature can help support cooling loads.

    Manageability

    • Building Management Systems - Units are designed to work with the most common BMS systems including BACnet and Modbus.

    Kuvat

Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.