Finland
Tervetuloa Schneider Electricin verkkosivustolle

Tervetuloa sivustollemme.

Voit tarkistaa saatavilla olevat tuotteet valitsemalla toisen maan tai tutustua yritystietoihin siirtymällä globaalille sivustollemme.

Valitse toinen maa
Näytä kaikki Easy UPS 3S
E3SUPS10K3I Schneider Electric

E3SUPS10K3I

E3SUPS10K3I Schneider Electric
E3SUPS10K3I

Easy UPS 3S 10 kVA 400 V 3:1 UPS for external batteries

Näytä lisää ominaisuuksia >
Lisää omiin tuotteisiin Poista omista tuotteista
The maximum number of products that can be compared is 4

  • Overview
    Description
    High-efficiency 3-phase UPS that features advanced product features, competitive specifications, and robust electrical design, making business continuity easy in the data center or electrical room. This is an exceptionally easy to install, operate, maintain, and service 10 kVA UPS, ideal for small and medium businesses. Includes dust filter and conformance-coated boards for harsh environments. This UPS is supplied without batteries, so you can easily customize the battery solution.
    Model Name
    Easy UPS 3S 10 kVA 400 V 3:1 UPS for external batteries
    Includes
    Dust filter , Installation guide
    Product Distribution
    Albania , Algeria , Andorra , Angola , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahrain , Bangladesh , Belarus , Belgium , Bolivia , Bosnia And Herzegovina , Brazil , Brunei Darussalam , Bulgaria , Cambodia , Cameroon , Cayman Islands , Chile , China , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Croatia , Cyprus , Czech Republic , Denmark , East Timor , Egypt , Eritrea , Estonia , Fiji , Finland , France , Georgia , Germany , Ghana , Gibraltar , Greece , Grenada , Guadeloupe , Guyana , French Guiana , Hong Kong , Hungary , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lithuania , Madagascar , Malaysia , Martinique , Mauritius , Mayotte , Mongolia , Morocco , Myanmar , Nepal , Netherlands , New Zealand , Nigeria , Norway , Oman , Pakistan , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Qatar , Reunion , Romania , Russian Federation , Saudi Arabia , Senegal , Singapore , Slovakia (Slovak Republic) , Slovenia , South Africa , Spain , Sri Lanka , Suriname , Sweden , Switzerland , Taiwan , Thailand , Tunisia , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , Uruguay , Uzbekistan , Viet Nam , Yemen
    Output
    Output Power Capacity
    10.0 KW / 10.0 kVA
    Max Configurable Power (Watts)
    10.0 KW / 10.0 kVA
    Nominal Output Voltage
    230V
    Output Voltage Distortion
    Less than 3%
    Output Frequency (sync to mains)
    50 Hz , 60 Hz
    Other Output Voltages
    220, 240V
    Crest Factor
    3 : 1
    Double Conversion Online
    Overload Operation
    150% for 1 minute 125% for 10 minutes
    Input
    Nominal Input Voltage
    400 3PH
    Input Frequency
    45 - 65 Hz
    Input voltage range for main operations
    304 - 477 V
    Other Input Voltages
    380 , 415
    Maximum Input Current
    18 A
    Input Total Harmonic Distortion
    Less than 4% for full load
    Batteries & Runtime
    Battery Type
    No internal battery supplied.To be used with internal third-party batteries
    Communications & Management
    Interface Port(s)
    E3S_Parallel , E3S_TempSensor
    Physical
    Maximum Height
    530.0 mm
    Maximum Width
    250.0 mm
    Maximum Depth
    700.0 mm
    Net Weight
    36.0 kg
    Shipping Weight
    50.0 kg
    Shipping Height
    772.0 mm
    Shipping Width
    400.0 mm
    Shipping Depth
    857.0 mm
    Color
    White
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-984.3 meters
    Storage Temperature
    -15 - 40 °C
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    60.000 dB
    Protection Class
    IP 20
    Conformance
    Approvals
    CE , EAC , IEC 62040-1-1 , IEC 62040-2 , IEC 62040-3 , IEC 62040-4 , ISTA 2B , RCM , WEEE
    Standard warranty
    1 year on-site repair or replace with factory authorized Start-Up
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Ladattavat materiaalit

    Kieli
    • englanti
    Tuotekatalogit
    Päivämäärä
    Koko
    Lisää omiin asiakirjoihin
    Easy UPS 3 Series 10-200 kVA Brochure (Versio 2)
    Päivämäärä 26.8.2019
    Koko 5 MB
    Käyttöohjeet
    Päivämäärä
    Koko
    Lisää omiin asiakirjoihin
    Easy UPS 3S 10-40 kVA Operation Manual (Versio 4)
    Päivämäärä 4.9.2019
    Koko 3.5 MB
    Easy UPS 3S 10-30 kVA 3:1 UPS for External Batteries Installation Manual (Versio 2)
    CAD
    Päivämäärä
    Koko
    Lisää omiin asiakirjoihin
    E3SUPS10K3I15 - Easy UPS 3S, 10 - 15kVA, 400V, 3Ph In 1Ph Out, UPS for External Batteries (Versio 0)
    Easy_UPS_3S_UPS_10-15kVA_400V_3Ph_In_1Ph_Out_for_External_Batteries_Schneider_Electric_BIM_Model (Versio 0)
    Opas teknisiin erittelyihin
    Päivämäärä
    Koko
    Lisää omiin asiakirjoihin
    Easy UPS 3S 10-40 kVA Technical Specifications (Versio 5)
    Päivämäärä 4.9.2019
    Koko 3.8 MB
    Sertifikaatit
    Päivämäärä
    Koko
    Lisää omiin asiakirjoihin
    Easy UPS 3S Cmim Declaration of Conformity (Versio 0)
    Päivämäärä 30.7.2019
    Koko 111.8 KB
    Easy UPS 3S Declaration of Conformity (Versio 3)
    Päivämäärä 30.7.2019
    Koko 468.3 KB
    Easy UPS 3S Certificate of Origin (Versio 2)
    Päivämäärä 30.7.2019
    Koko 70.3 KB
    Pikaopas
    Päivämäärä
    Koko
    Lisää omiin asiakirjoihin
    mySchneider Leaflet (Versio 0)
    Päivämäärä 30.7.2019
    Koko 4 MB
    Tekninen erittely tarjoukseen
    Päivämäärä
    Koko
    Lisää omiin asiakirjoihin
    Bid Spec - CSI 2004/1995 Easy UPS 3S 10-30 kVA 3:1 Guide Specification (Versio 0)
  • Usein kysytyt tekniset kysymykset

    Tuloksia ei löytynyt.
    Valitettavasti aiheeseen liittyvät usein kysytyt kysymykset ovat teknisten ongelmien takia väliaikaisesti poissa käytöstä. Yritä uudelleen myöhemmin.
Tuotevertailu: /