Finland
Tervetuloa Schneider Electricin verkkosivustolle

Tervetuloa sivustollemme.

Voit tarkistaa saatavilla olevat tuotteet valitsemalla toisen maan tai tutustua yritystietoihin siirtymällä globaalille sivustollemme.

Valitse sijaintisi
Näytä kaikki Server Rooms
ISXT216MD1RI Schneider Electric

ISXT216MD1RI

ISXT216MD1RI Schneider Electric
ISXT216MD1RI

NetShelter SX InfraStruXure® System Fully Integrated and Assembled with 16kVA Symmetra LX 230V

Näytä lisää ominaisuuksia
Lisää omiin tuotteisiin Poista omista tuotteista
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    NetShelter SX InfraStruXure® System Fully Integrated and Assembled with 16kVA Symmetra LX 230V
    Includes
    CD with software , Installation guide , User Manual , Web/SNMP Management Card
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Albania , Algeria , Andorra , Angola , Armenia , Austria , Azerbaijan , Bahrain , Belarus , Belgium , Benin , Bosnia And Herzegovina , Botswana , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Central African Republic , Chad , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cote D'Ivoire , Croatia , Cyprus , Czech Republic , Denmark , Djibouti , Egypt , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guadeloupe , Guinea , French Guiana , Hungary , Iceland , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jordan , Kazakhstan , Kenya , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Namibia , Netherlands , Niger , Nigeria , Norway , Oman , Pakistan , Poland , Portugal , Reunion , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sudan , Suriname , Sweden , Switzerland , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Togo , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , Uzbekistan , Western Sahara , Yemen , Zambia , Zimbabwe
    Output
    Configured Power
    11200
    Nominal Output Voltage
    230V
    PDU Type
    Metered
    Bypass
    Internal Bypass (Automatic and Manual)
    Output Frequency (sync to mains)
    47 - 63 Hz
    Output Frequency (not synced)
    50Hz +/- 0.1% for 50Hz nominal , 60Hz +/- 0.1% for 60Hz nominal
    Crest Factor
    up to 5 : 1
    Waveform Type
    Sine wave
    Output Connections
    (13) IEC 320 C19 (Battery Backup) , (28) IEC 320 C13 (Battery Backup)
    Input
    Input Frequency
    45 - 65 Hz (auto sensing)
    Input Connections
    Hard Wire 3 wire (1PH+N+G) , Hard Wire 5-wire (3PH + N + G)
    Input voltage range for main operations
    155 - 276, 290 - 480 (3:1) V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Battery Volt-Amp-Hour Capacity
    3456
    Typical recharge time
    3 hour(s)
    Communications & Management
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Audible and visible alarms prioritized by severity
    Pre-Installed SmartSlot™ Cards
    AP9619
    Emergency Power Off (EPO)
    Yes
    Physical
    Maximum Height
    1992.0 mm
    Maximum Width
    600.0 mm
    Maximum Depth
    1071.0 mm
    Net Weight
    436.36 kg
    Shipping Weight
    511.36 kg
    Shipping Height
    2119.0 mm
    Shipping Width
    899.0 mm
    Shipping Depth
    1220.0 mm
    Rack Height
    42 U
    Rack Free Space
    23 U
    Number of Racks
    1
    Color
    Black
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    62.000 dB
    Online Thermal Dissipation
    3707.000 BTU/hr
    Conformance
    Approvals
    C-tick , CE , EN 50091-1 , EN 50091-2 , EN 55022 Class A , EN 55024 , EN 60950 , GOST , IEC 60950 , IRAM , VDE
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
  • Näytä lisää View less

    Asiakirjat

    Kieli
    • englanti1
    Käyttöohjeet
    Muoto
    Koko
    Päivämäärä
    Lisää omiin asiakirjoihin
    InfraStruXure for Server Rooms 230 V (Manual) (Versio 0)
    Dokumentin tiedostot
    Kuvaus
    Guide for receiving unpacking and moving the PDU with System Bypass to its final site. (Japan)
    Koko zip
    Koko 2.4 MB
    Päivämäärä 2.11.2004
    Dokumentin tiedostot
    Kuvaus
    Guide for receiving unpacking and moving the PDU with System Bypass to its final site. (Japan)
  • Usein kysytyt tekniset kysymykset

    Tuloksia ei löytynyt.
    Valitettavasti aiheeseen liittyvät usein kysytyt kysymykset ovat teknisten ongelmien takia väliaikaisesti poissa käytöstä. Yritä uudelleen myöhemmin.
Tuotevertailu: /