Finland
Tervetuloa Schneider Electricin verkkosivustolle

Tervetuloa sivustollemme.

Voit tarkistaa saatavilla olevat tuotteet valitsemalla toisen maan tai tutustua yritystietoihin siirtymällä globaalille sivustollemme.

Valitse toinen maa tai alue

APC Smart-UPS C 1000VA LCD 230V with SmartConnect

Näytä lisää ominaisuuksia >
Lisää omiin tuotteisiin Poista omista tuotteista
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS C 1000VA LCD 230V with SmartConnect
    Includes
    CD with software , Documentation CD , USB cable
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Afghanistan , Albania , Andorra , Australia , Austria , Bahrain , Belgium , Bosnia And Herzegovina , Botswana , Bulgaria , Croatia , Cyprus , Czech Republic , Denmark , Egypt , Estonia , Finland , France , Germany , Ghana , Greece , Hungary , Iceland , Ireland , Israel , Italy , Kuwait , Latvia , Lithuania , Luxembourg , Macedonia , Malawi , Malaysia , Malta , Moldova, Republic Of , Netherlands , New Zealand , Nigeria , Norway , Oman , Pakistan , Poland , Portugal , Romania , Saudi Arabia , Singapore , Slovakia (Slovak Republic) , Slovenia , South Africa , Spain , Sweden , Switzerland , United Arab Emirates , Zimbabwe
    Output
    Output Power Capacity
    600 Watts / 1000 VA
    Max Configurable Power (Watts)
    600 Watts / 1000 VA
    Nominal Output Voltage
    230V
    Output Voltage Distortion
    Less than 5%
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Other Output Voltages
    220, 240V
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (2) IEC Jumpers (Battery Backup) , (8) IEC 320 C13 (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    IEC-320 C14
    Input voltage range for main operations
    180 - 287 V
    Input voltage adjustable range for mains operation
    170 - 300V
    Other Input Voltages
    220 , 240
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    3 hour(s)
    Replacement Battery
    APCRBC142
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    RJ-45 Serial , USB
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    --
    Surge Protection and Filtering
    Surge energy rating
    455 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    219.0 mm
    Maximum Width
    171.0 mm
    Maximum Depth
    439.0 mm
    Net Weight
    17.27 kg
    Shipping Weight
    19.55 kg
    Shipping Height
    376.0 mm
    Shipping Width
    328.0 mm
    Shipping Depth
    595.0 mm
    Master Carton Units
    1.0
    Color
    Black
    Units per Pallet
    18.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    41.000 dB
    Online Thermal Dissipation
    100.000 BTU/hr
    Conformance
    Approvals
    CE , CSA , GOST , UL 1778 , VDE
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
    Other Environmental Compliance
    China RoHS
  • Ladattavat materiaalit

    Kieli
    • englanti
    Tuotekatalogit
    Päivämäärä
    Koko
    Lisää omiin asiakirjoihin
    Connected Smart-UPS Brochure Europe (Versio 0)
    Päivämäärä 16.7.2019
    Koko 984.1 KB
    Connected Smart-UPS Brochure Europe (Versio 1.0)
    Päivämäärä 25.10.2018
    Koko 1.4 MB
    Connected Smart-UPS Brochure Europe (Versio 0)
    Päivämäärä 18.10.2018
    Koko 1.4 MB
    Käyttöohjeet
    Päivämäärä
    Koko
    Lisää omiin asiakirjoihin
    Smart-UPS SMC 1000/1500 VA 230 Vac Tower (Versio 1)
    Päivämäärä 12.11.2018
    Koko 534 KB
    Operation Smart-UPS C 1000/1500 VA 120/230 Vac Tower/RM2U (Versio 3)
    Release Note - UPS 03.5 (Versio 0)
    Päivämäärä 30.7.2019
    Koko 42.5 KB
    Sertifikaatit
    Päivämäärä
    Koko
    Lisää omiin asiakirjoihin
    OLD CERTIFICATION] APC Smart-UPS, Smart-UPS C, 1000VA/1500VA, Tower and Rack RM 2U, LCD 230V with SmartConnect (Versio 0)
    APC Smart-UPS, Smart-UPS C, 750VA/1000VA/1500VA, Tower and Rack RM 2U, LCD 230V with SmartConnect (Versio 0)
    APC Smart-UPS, Smart-UPS C, 1000VA/1500VA, Tower and Rack RM 2U, LCD 230V with SmartConnect (Versio 1)
    EU DOC for SMT/SMC series (Versio 2)
    Päivämäärä 20.6.2019
    Koko 662.4 KB
    APC Smart-UPS, Smart-UPS C, 1000VA/1500VA, Tower and Rack RM 2U, LCD 230V with SmartConnect (Versio 0)
    APC Smart-UPS, Smart-UPS C, 1000VA/1500VA, Tower and Rack RM 2U, LCD 230V with SmartConnect (Versio 0)
    Esitykset
    Päivämäärä
    Koko
    Lisää omiin asiakirjoihin
    Connected Smart-UPS Product Overview End User Europe (Versio 0)
    Connected Smart-UPS Product Overview MSPs Europe (Versio 0)
    Päivämäärä 17.4.2019
    Koko 3.4 MB
    Päivämäärä 17.4.2019
    Koko 1.3 MB
    Tuotetiedote
    Päivämäärä
    Koko
    Lisää omiin asiakirjoihin
    Why APC SmartConnect MSP Europe (Versio 0)
    Päivämäärä 27.3.2018
    Koko 280.6 KB
    Why APC SmartConnect End User Europe (Versio 0)
    Päivämäärä 27.3.2018
    Koko 183.5 KB
  • Usein kysytyt tekniset kysymykset

    Tuloksia ei löytynyt.
    Valitettavasti aiheeseen liittyvät usein kysytyt kysymykset ovat teknisten ongelmien takia väliaikaisesti poissa käytöstä. Yritä uudelleen myöhemmin.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.
Tuotevertailu: /