Image de Wiser relay switch 10 A

Wiser relay switch 10 A

This document provides information about the Wiser relay switch 10 A for switching ohmic, inductive or capacitive loads. It includes necessary accessories such as frame and Bluetooth-capable smartphone with Wiser app. The document describes control options including room control, home control via Wiser Home Touch, and on-site operation. Functions include timer mode, pulse generator, time switch and status LED display. Safety instructions for skilled professionals are included along with mounting guidance, coupling options and troubleshooting tips. Technical data shows nominal voltage AC 230 V, nominal current 10 A, frequency band 2.4 GHz and transmission capacity 2.5 mW. The product complies with RADIO EQUIPMENT DIRECTIVE 2014/53/EU. Note: AI-generated document summary. Please check the original document for detailed information.

Date: 23 nov. 2018 | Type: Guide utilisateur
Langues: anglais, finnois, norvégien, suédois | Version: 0
Référence du document: WDE00x476_HW_NO_SV_FI_EN

Fichiers

Nom du fichier
WDE00x476_HW_NO_SV_FI_EN.pdf