Greece

Καλώς ήρθατε στην σελίδα της Schneider Electric

Καλώς ήρθατε στο website μας.

Μπορείτε να επιλέξετε άλλη χώρα για να δείτε διαθέσιμα προϊόντα ή να μεταβείτε στο Παγκόσμιο website μας για πληροφορίες σχετικά με την εταιρεία.

Επιλέξτε άλλη χώρα ή περιοχή

 

Thorsman Cable Accessories and Fixing

Professional range of cable accessories

Plugs and cavity fixings, screws and cable wings designed to give maximum results with a minimum of effort

Συστήματα Εγκατάστασης
  • Δυνατότητες

    Thorsman Cable Accessories and Fixing are part of the Schneider Electric Installation Materials, which also includes installation boxes, weatherproof systems and building site equipment.The range consists of:
    • Plugs
    • Installation bands
    • Clips and Clamps
    • Cavity Fixings
    • Screws, bolts and anchors
    • Drills and bits
    • Glands and grommets
    • Terminals
    • Cable ties


    Οφέλη

    Thorsman Cable Accessories and Fixing is professional quality that stands up to scrutiny. Plugs and cavity fixings, screws and cable wings – all are designed to give you maximum results with a minimum of effort
    Complete cable fixing range with nail and screw clips in several colors. The cable clips have best-in-class performance thanks to the high UV-protected impact-resistant plastic material, and the high-performance surface treatments for metal components. Larger sizes fit conduits for hollow wall installations.
    • C5M acid-proof stainless steel TKS cable clamps for extreme landscapes, including coastal environments.
    • Cavity fixing range with products that are installed without special tools in a variety of board materials. High load values combined with fast installation.
    • Bolts and anchor products suitable for heavier installations. Through-bolts certified by SP SITAC No. SC0268-10, Concrete screws certified by ETA 05/0010, ETA 05/0011, DIBt no.Z-21.1-1503.
    • Wall plugs TP have a unique color code to identify each plug size. Each color indicates which drill and screw to use.
    • The TPH high performance plug performs well in softer materials such as aerated concrete or brick.
    • The innovative cable wings are developed for both cable and conduit installations. They are especially suitable for our quick-connect system.

    Εφαρμογές

    Thorsman Cable Accessories and Fixing range provides a wide offer for all types of customer needs.
    • A fixing solution for each type of installation and user (based on wall type, load values, etc.)
    • Covers a maximum number of applications
    • Flexibility, reliability and performance

    The products are suitable in base materials like wood, plasterboard, aerated concrete, concrete, brick and sheet metal.