Hong Kong (English)
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

STD290 Average Duct Temperature Sensor NTC 10 kW for TAC I/NET

  • Reference

    03-00267

  • Type

    Technical leaflet

  • Languages

    English

  • Date

    01/02/2013

  • Version

    1.0

Download
  • Reference

    03-00267

  • Type

    Technical leaflet

  • Languages

    English

  • Date

    01/02/2013

  • Version

    1.0

Description:

The STD290 is a mean value temperature sensor containing four thermistors. It is used for temperature measurement in air ducts and is intended for mounting on a grid or on to wires suspended across a duct. The STD290 is delivered as a complete unit, comprising a junction box (with amplifier) and four thermistors at 1 meter (3.3 ft) intervals along a cable. The distance from the junction box to the first thermistor is 2 meters (6.6 ft). The STD290 housing is equipped with a 20 mm (0.79 in.) cable fitting.

Product Ranges:

European HVAC Sensors

Files for Download

Add to My Documents

Description:

The STD290 is a mean value temperature sensor containing four thermistors. It is used for temperature measurement in air ducts and is intended for mounting on a grid or on to wires suspended across a duct. The STD290 is delivered as a complete unit, comprising a junction box (with amplifier) and four thermistors at 1 meter (3.3 ft) intervals along a cable. The distance from the junction box to the first thermistor is 2 meters (6.6 ft). The STD290 housing is equipped with a 20 mm (0.79 in.) cable fitting.

Product Ranges:

European HVAC Sensors

Files for Download

My Documents

Store, email, and share your favourite documents and products.

View My Documents