Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Prisma
01101 Product picture Schneider Electric

01101

Green premium brand logo
01101 Product picture Schneider Electric
01101
Green premium brand logo

IP55 DOOR BACK ACCESS.SYST.P

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    IP degree of protection
    IP55
    product or component type
    Accessory
    accessory / separate part category
    Spare part
    product compatibility
    IP55 enclosure
    provided equipment
    3 white grommet plugs
    6 rear panel spacers
    4 IP55 framework plugs
    2 roof/rear panel spacers
    Complementary
    mounting support
    Rear: panel
    installation description
    Cubicle
    height
    10 mm
    width
    16.5 mm
    depth
    10 mm
    net weight
    0.3 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • Chinese1
    • French1
    • German1
    • Italian1
    • Portuguese1
    • Russian1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 110.3 MB
    Date 10/1/19
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 10.6 MB
    Date 2/28/20
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    01101 : IP55 DOOR BACK ACCESS.SYST.P
    Description
    IP55 DOOR BACK ACCESS.SYST.P
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    IP55 DOOR BACK ACCESS.SYST.P
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    01101 : IP55 DOOR BACK ACCESS.SYST.P
    Description
    IP55 DOOR BACK ACCESS.SYST.P
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    IP55 DOOR BACK ACCESS.SYST.P
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    01101 : IP55 DOOR BACK ACCESS.SYST.P
    Description
    IP55 DOOR BACK ACCESS.SYST.P
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    IP55 DOOR BACK ACCESS.SYST.P
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /