Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Prisma
01112 Product picture Schneider Electric

01112

Green premium brand logo
01112 Product picture Schneider Electric
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Prisma
    product or component type
    Lifting kit
    accessory / separate part category
    Spare part
    range compatibility
    Prisma P cubicle
    provided equipment
    6 IP30 roof and rear panel fixing systems
    4 lifting rings plugs
    1 1/4 turn spacer
    Complementary
    product compatibility
    IP30 enclosure
    installation description
    Cubicle
    Quantity per set
    Set of 1
    height
    25 mm
    width
    43 mm
    depth
    10 mm
    net weight
    0.129 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight