Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Prisma
01221 Product picture Schneider Electric

01221

Green premium brand logo
01221 Product picture Schneider Electric
01221
Green premium brand logo

WHITE HANDLE + ROD FOR PRISMA P

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Prisma
    product or component type
    Retrofit handle
    IP degree of protection
    IP30
    range compatibility
    Prisma P cubicle
    accessory / separate part category
    Locking accessory
    Spare part
    Complementary
    mounting support
    Door
    operating mode
    Pulling
    installation description
    Cubicle
    Quantity per set
    Set of 1
    net weight
    0.86 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight