Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Prisma
01249 Product picture Schneider Electric

01249

Green premium brand logo
01249 Product picture Schneider Electric
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Prisma
    range compatibility
    Prisma G enclosure
    product or component type
    Accessory
    accessory / separate part category
    Spare part
    provided equipment
    1 stop washer
    1 captive screw
    1 screw nut
    1 screw cap
    1 special washer
    1 composite seal
    1 washer
    1 o-ring
    1 screw body
    1 cam
    Complementary
    mounting support
    Door
    installation description
    Wall-mounted enclosure
    Floor-standing enclosure
    height
    42 mm
    width
    70 mm
    depth
    40 mm
    net weight
    0.18 kg
    Packing Units
    Package 1 Weight
    0.180 kg
    Package 1 Height
    0.500 dm
    Package 1 width
    1.200 dm
    Package 1 Length
    1.800 dm
    Offer Sustainability
    Sustainable offer status