Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all Prisma
03230 Product picture Schneider Electric

03230

Green premium brand logo
03230 Product picture Schneider Electric
03230
Green premium brand logo

FRONT PLATE CVS250 HORIZONTAL FIXED TOGGLE W600 4M

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    range compatibility
    Prisma G
    Prisma Pack 250
    product or component type
    Front plate
    accessory / separate part category
    Installation accessory
    type of front plate
    Cut-out
    installed device
    Easypact: fixed CVS100...160 without earth leakage protection - control: toggle - horizontal installation
    Easypact: fixed CVS250 without earth leakage protection - control: toggle - horizontal installation
    poles description
    1 x 3P: mounting plate support: CVS100...160 horizontal installation
    1 x 4P: mounting plate support: CVS100...160 horizontal installation
    1 x 3P: mounting plate support: CVS250 horizontal installation
    1 x 4P: mounting plate support: CVS250 horizontal installation
    operating position
    Horizontal
    Complementary
    enclosure/cubicle description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Pack enclosure - width 600 mm
    Floor-standing enclosure + duct - width 600 + 300 mm
    Wall-mounted enclosure + duct - width 600 + 300 mm
    connection position
    Direct connection
    number of vertical modules [50 mm]
    4
    standards
    IEC 61439-1
    IEC 61439-2
    product certifications
    ASEFA
    quantity per set
    Set of 1
    height
    200 mm
    net weight
    0.84 kg
    colour
    White (RAL 9001)
    Environment
    IK degree of protection
    IK07 conforming to EN/IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for 03230: front plate CVS 250 horizontal fixed toggle W600 4M (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for 03230: front plate CVS 250 horizontal fixed toggle W600 4M (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    FR.PL.HZ (Version 1.0)
    Files in document
    zip
    743.7 KB
    Size zip
    Size 1.2 MB
    Date 8/12/13
    Files in document
    zip
    743.7 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 4 MB
    Date 2/28/18
    Size pdf
    Size 3.7 MB
    Date 2/28/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    03230 : FRONT PLATE CVS250 HORIZONTAL FIXED TOGGLE W600 4M
    Description
    FRONT PLATE CVS250 HORIZONTAL FIXED TOGGLE W600 4M
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    FRONT PLATE CVS250 HORIZONTAL FIXED TOGGLE W600 4M
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    03230 : FRONT PLATE CVS250 HORIZONTAL FIXED TOGGLE W600 4M
    Description
    FRONT PLATE CVS250 HORIZONTAL FIXED TOGGLE W600 4M
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    FRONT PLATE CVS250 HORIZONTAL FIXED TOGGLE W600 4M
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    03230 : FRONT PLATE CVS250 HORIZONTAL FIXED TOGGLE W600 4M
    Description
    FRONT PLATE CVS250 HORIZONTAL FIXED TOGGLE W600 4M
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    FRONT PLATE CVS250 HORIZONTAL FIXED TOGGLE W600 4M
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /