Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Prisma
03596 Product picture Schneider Electric

03596

Green premium brand logo
03596 Product picture Schneider Electric
03596
Green premium brand logo

SYSTEM G ADAPTER W250

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    product or component type
    Adapter
    accessory / separate part category
    Installation accessory
    Complementary
    installation description
    Cubicle - width 400 mm depth 400 mm
    width
    250 mm
    net weight
    1.1 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White (RAL 9001)
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English10
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 110.3 MB
    Date 10/1/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for 03596: adapter, W = 250 mm, G system (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for 03596: adapter, W = 250 mm, G system (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    SYSTEM G ADAPTER W250 (Version 1.0)
    Files in document
    prp.document.label.format zip
    Size 989.6 KB
    Date 7/4/18
    Files in document
    Access.\G adapter\G system adapter W=250mm Ref. 03596 (Version 1.0)
    Files in document
    dwg
    6.4 KB
    dxf
    16.4 KB
    dwf
    728 B
    wmf
    1.6 KB
    prp.document.label.format zip
    Size 25.1 KB
    Date 4/6/05
    Files in document
    dwg
    6.4 KB
    dxf
    16.4 KB
    dwf
    728 B
    wmf
    1.6 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 686.4 KB
    Date 1/1/14
    prp.document.label.format pdf
    Size 703.4 KB
    Date 1/1/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    03596 : SYSTEM G ADAPTER W250
    Description
    SYSTEM G ADAPTER W250
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    SYSTEM G ADAPTER W250
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    03596 : SYSTEM G ADAPTER W250
    Description
    SYSTEM G ADAPTER W250
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    SYSTEM G ADAPTER W250
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 269.6 KB
    Date 4/10/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    03596 : SYSTEM G ADAPTER W250
    Description
    SYSTEM G ADAPTER W250
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    SYSTEM G ADAPTER W250
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /