Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Prisma
03711 Product picture Schneider Electric

03711

Green premium brand logo
03711 Product picture Schneider Electric
03711
Green premium brand logo

Front Plate Fixed MTZ2/NW Prisma P

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    product or component type
    Front plate
    accessory / separate part category
    Installation accessory
    type of front plate
    Cut-out
    installed device
    Masterpact: fixed NW08...16 - control: toggle - vertical installation
    Masterpact: fixed NW20...25 - control: toggle - vertical installation
    Masterpact: fixed NW32 - control: toggle - vertical installation
    poles description
    1 x 3P: mounting plate support: NW08...16 vertical installation
    1 x 4P: mounting plate support: NW08...16 vertical installation
    1 x 3P: mounting plate support: NW20...25 vertical installation
    1 x 4P: mounting plate support: NW20...25 vertical installation
    1 x 3P: mounting plate support: NW32 vertical installation
    1 x 4P: mounting plate support: NW32 vertical installation
    operating position
    Horizontal
    Complementary
    enclosure/cubicle description
    Cubicle - width 650 mm depth 600 mm
    Cubicle - width 650 mm depth 1000 mm
    connection position
    Front connection
    Rear connection
    number of vertical modules [50 mm]
    9
    standards
    IEC 61439-1
    IEC 61439-2
    product certifications
    ASEFA
    quantity per set
    Set of 1
    height
    450 mm
    width
    500 mm
    net weight
    1.54 kg
    material
    Steel
    surface finish
    Smooth
    Matt
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White (RAL 9001)
    Environment
    IK degree of protection
    IK07 conforming to EN/IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 110.3 MB
    Date 10/1/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for 03711: front plate for fixed NW (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for 03711: front plate for fixed NW (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    FR.PL.FIXED NW (Version 1.0)
    Files in document
    stp
    709.5 KB
    zip
    826 KB
    prp.document.label.format zip
    Size 1.5 MB
    Date 7/29/13
    Files in document
    stp
    709.5 KB
    zip
    826 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    03711 : Front Plate Fixed MTZ2/NW Prisma P
    Description
    Front Plate Fixed MTZ2/NW Prisma P
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    Front Plate Fixed MTZ2/NW Prisma P
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    03711 : Front Plate Fixed MTZ2/NW Prisma P
    Description
    Front Plate Fixed MTZ2/NW Prisma P
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    Front Plate Fixed MTZ2/NW Prisma P
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 269.6 KB
    Date 4/10/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    03711 : Front Plate Fixed MTZ2/NW Prisma P
    Description
    Front Plate Fixed MTZ2/NW Prisma P
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    Front Plate Fixed MTZ2/NW Prisma P
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /