Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Interpact INS switches
04031 Product picture Schneider Electric

04031

Green premium brand logo
04031 Product picture Schneider Electric
04031
Green premium brand logo

LINERGY DX 1P DIST.BLOCK 160A 4M 6HOLES

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Linergy
    product name
    Linergy DX
    IP degree of protection
    IPxx B
    product or component type
    Distribution block
    accessory / separate part category
    Current distribution accessory
    product compatibility
    Spacial enclosures
    Complementary
    mounting support
    DIN rail
    installed device
    Acti 9: fixed C120 with earth leakage protection - control: toggle
    Acti 9: fixed C120 without earth leakage protection - control: toggle
    Acti 9: fixed iC120 with earth leakage protection - control: toggle
    Acti 9: fixed iC120 without earth leakage protection - control: toggle
    Compact: fixed INS40 - control: direct front rotary handle - vertical installation
    Compact: fixed INS63 - control: direct front rotary handle - vertical installation
    Compact: fixed INS100 - control: direct front rotary handle - vertical installation
    Compact: fixed INS125 - control: direct front rotary handle - vertical installation
    Compact: fixed INS160 - control: direct front rotary handle - vertical installation
    FuPact: fixed ISFT160 - control: fuse carriers handle - vertical installation
    FuPact: fixed ISFT100N - control: fuse carriers handle - vertical installation
    Multi 9: fixed NG125 with earth leakage protection - control: toggle
    Multi 9: fixed NG125 without earth leakage protection - control: toggle
    Multi 9: fixed NG125 NA - control: toggle
    Compact: fixed NG160 with earth leakage protection - control: toggle
    Compact: fixed NG160 without earth leakage protection - control: toggle
    Compact: fixed NG160 NA without earth leakage protection - control: toggle
    FuPact: fixed INF100...160 - control: extended rotary handle - vertical installation
    Compact: fixed NSXm without earth leakage protection - control: toggle - vertical installation
    Compact: fixed NSXm without earth leakage protection - control: toggle - horizontal installation
    Compact: fixed NSXm without earth leakage protection - control: direct rotary handle - horizontal installation
    Compact: fixed NSXm with earth leakage protection - control: toggle - vertical installation
    Compact: fixed NSXm with earth leakage protection - control: toggle - horizontal installation
    poles description
    1P
    [Ue] rated operational voltage
    690 V AC
    [Ui] rated insulation voltage
    750 V AC
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ie] rated operational current
    160 A
    [Icw] rated short-time withstand current
    5.5 kAfor 1 s
    [Ipk] rated peak withstand current
    24 kA
    I²t on activation
    30250000 A².s
    connections - terminals
    Supply: tunnel type terminal70 mm² (flexible)
    Supply: tunnel type terminal70 mm² (rigid)
    Distribution: spring terminal, 6 x 6…16 mm² (flexible)
    Distribution: spring terminal, 6 x 6…16 mm² (rigid)
    total number of 18 mm modules
    2
    height
    95 mm
    width
    36 mm
    depth
    70 mm
    net weight
    0.1 kg
    colour
    Anthracite grey (RAL 7016)
    Environment
    pollution degree
    3
    resistance to incandescent wire
    960 °C conforming to IEC 60695-2-11
    standards
    IEC 61439-1, inside Prisma
    IEC 61439-2, inside Prisma
    IEC 60947-7-1
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English13
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V (Version 1.9)
    Description
    Catalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V
    prp.document.label.format pdf
    Size 71.5 MB
    Date 2/10/20
    Description
    Catalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V
    COMPACT NSX, COMPACT INS INV and MASTERPACT NW - DC- DC PV catalogue (Version 3.3)
    Description
    COMPACT NSX, COMPACT INS INV and MASTERPACT NW - DC- DC PV catalogue 2015,note that :The novelty of this pdf is that it contains links in the chapter "catalog numbers", to enable you to be redirected to a product data sheet.
    prp.document.label.format pdf
    Size 67.8 MB
    Date 1/31/20
    Description
    COMPACT NSX, COMPACT INS INV and MASTERPACT NW - DC- DC PV catalogue 2015,note that :The novelty of this pdf is that it contains links in the chapter "catalog numbers", to enable you to be redirected to a product data sheet.
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Linergy - Distribution and connection systems catalogue - English (Version 3.0)
    Description
    Distribution and connection systems catalogue
    prp.document.label.format pdf
    Size 82.2 MB
    Date 10/10/19
    Description
    Distribution and connection systems catalogue
    prp.document.label.format pdf
    Size 110.3 MB
    Date 10/1/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    Compact NSX100-630 - User guide (Version 01)
    Description
    Compact NSX100-630 - User guide
    prp.document.label.format pdf
    Size 12.2 MB
    Date 1/1/20
    Description
    Compact NSX100-630 - User guide
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for 04031: Linergy DX 1P distribution block 160A - 4 modules - 6 holes quick connection (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for 04031: Linergy DX 1P distribution block 160A - 4 modules - 6 holes quick connection (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    POLYBLOC 1P 160A (Version 1.0)
    Files in document
    stp
    970.7 KB
    zip
    427.7 KB
    prp.document.label.format zip
    Size 1.4 MB
    Date 8/8/13
    Files in document
    stp
    970.7 KB
    zip
    427.7 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.6 MB
    Date 2/11/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    04031 : LINERGY DX 1P DIST.BLOCK 160A 4M 6HOLES
    Description
    LINERGY DX 1P DIST.BLOCK 160A 4M 6HOLES
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    LINERGY DX 1P DIST.BLOCK 160A 4M 6HOLES
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    04031 : LINERGY DX 1P DIST.BLOCK 160A 4M 6HOLES
    Description
    LINERGY DX 1P DIST.BLOCK 160A 4M 6HOLES
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    LINERGY DX 1P DIST.BLOCK 160A 4M 6HOLES
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    04031 : LINERGY DX 1P DIST.BLOCK 160A 4M 6HOLES
    Description
    LINERGY DX 1P DIST.BLOCK 160A 4M 6HOLES
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    LINERGY DX 1P DIST.BLOCK 160A 4M 6HOLES
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /