Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Prisma
04332 Product picture Schneider Electric

04332

Green premium brand logo
04332 Product picture Schneider Electric
04332
Green premium brand logo

HORIZONTAL PARTITION W300 PRISMA G IP30/IP55

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    product name
    Prisma G enclosure
    product or component type
    Partition
    accessory / separate part category
    Insulation accessory
    cubicle partitioning form
    Form 2
    Complementary
    installation direction
    Horizontal
    installation description
    Wall-mounted duct - width 300 mm
    Floor-standing duct - width 300 mm
    quantity per set
    Set of 1
    width
    300 mm
    net weight
    0.46 kg
    colour
    White (RAL 9001)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • Chinese5
    • French5
    • German5
    • Italian5
    • Portuguese5
    • Russian5
    • Spanish5
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for 04332: horizontal partition W300 Prisma G IP30/IP55 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for 04332: horizontal partition W300 Prisma G IP30/IP55 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    HZ.PARTITION FOR DUCT (Version 1.0)
    Files in document
    stp
    351.5 KB
    zip
    285.3 KB
    prp.document.label.format zip
    Size 636.9 KB
    Date 8/7/13
    Files in document
    stp
    351.5 KB
    zip
    285.3 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.8 MB
    Date 5/23/19
    prp.document.label.format pdf
    Size 7.4 MB
    Date 3/1/19
    prp.document.label.format pdf
    Size 13.3 MB
    Date 4/15/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    04332 : HORIZONTAL PARTITION W300 PRISMA G IP30/IP55
    Description
    HORIZONTAL PARTITION W300 PRISMA G IP30/IP55
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    HORIZONTAL PARTITION W300 PRISMA G IP30/IP55
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    04332 : HORIZONTAL PARTITION W300 PRISMA G IP30/IP55
    Description
    HORIZONTAL PARTITION W300 PRISMA G IP30/IP55
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    HORIZONTAL PARTITION W300 PRISMA G IP30/IP55
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    04332 : HORIZONTAL PARTITION W300 PRISMA G IP30/IP55
    Description
    HORIZONTAL PARTITION W300 PRISMA G IP30/IP55
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    HORIZONTAL PARTITION W300 PRISMA G IP30/IP55
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /