Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Prisma
04408 Product picture Schneider Electric

04408

Green premium brand logo
04408 Product picture Schneider Electric
04408
Green premium brand logo

LINERGY FC DISTRIBUTION BLOCK FOR COMPACT NSX250 4P FIXED W/O CONNECTION

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Linergy
    product name
    Linergy FC
    range compatibility
    Prisma P
    product or component type
    Device feeder
    accessory / separate part category
    Connection accessory
    number of devices
    3 (4P)
    Complementary
    installation description
    Cubicle - width 650 mm
    installed device
    Compact: fixed NSX100...160 without earth leakage protection - control: toggle - vertical installation
    Compact: fixed NSX250 without earth leakage protection - control: toggle - vertical installation
    Compact: fixed NSX100...160 with earth leakage protection - control: toggle - vertical installation
    Compact: fixed NSX250 with earth leakage protection - control: toggle - vertical installation
    Compact: fixed INS250 - control: direct front rotary handle - vertical installation
    Compact: fixed INV250 - control: direct front rotary handle - vertical installation
    Compact: fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact: fixed NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact: fixed NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
    Compact: fixed NSX250 without earth leakage protection - control: motor mechanism - vertical installation
    Compact: plug-in NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact: plug-in NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact: plug-in NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
    Compact: plug-in NSX250 without earth leakage protection - control: motor mechanism - vertical installation
    Compact: plug-in NSX100...160 without earth leakage protection - control: toggle - vertical installation
    Compact: plug-in NSX250 without earth leakage protection - control: toggle - vertical installation
    Compact: fixed NSX100...160 with earth leakage protection - control: direct front rotary handle - vertical installation
    Compact: fixed NSX250 with earth leakage protection - control: direct front rotary handle - vertical installation
    Compact: fixed NSX100...160 with earth leakage protection - control: motor mechanism - vertical installation
    Compact: fixed NSX250 with earth leakage protection - control: motor mechanism - vertical installation
    Compact: plug-in NSX100...160 with earth leakage protection - control: direct front rotary handle - vertical installation
    Compact: plug-in NSX250 with earth leakage protection - control: direct front rotary handle - vertical installation
    Compact: plug-in NSX100...160 with earth leakage protection - control: motor mechanism - vertical installation
    Compact: plug-in NSX250 with earth leakage protection - control: motor mechanism - vertical installation
    Compact: plug-in NSX100...160 with earth leakage protection - control: toggle - vertical installation
    Compact: plug-in NSX250 with earth leakage protection - control: toggle - vertical installation
    poles description
    4P
    installation direction
    Horizontal
    mounting support
    On circuit breaker
    [Ui] rated insulation voltage
    750 V AC
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ie] rated operational current
    675 A at 40 °C
    [Icw] rated short-time withstand current
    85 kA
    [Ue] rated operational voltage
    440 V
    [Ipk] rated peak withstand current
    35 kA
    I²t on activation
    25000000 A².s
    permissible current
    675 A at 40 °C
    615 A at 60 °C
    570 A at 70 °C
    connections - terminals
    Outgoer: plug in (phase / neutral) , 3 outgoers
    quantity per set
    Set of 1
    length
    450 mm
    height
    130 mm
    width
    250 mm
    depth
    130 mm
    net weight
    8 kg
    colour
    Black
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    KEMA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English16
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Linergy - Distribution and connection systems catalogue - English (Version 3.0)
    Description
    Distribution and connection systems catalogue
    prp.document.label.format pdf
    Size 82.2 MB
    Date 10/10/19
    Description
    Distribution and connection systems catalogue
    prp.document.label.format pdf
    Size 110.3 MB
    Date 10/1/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for 04408: Linergy FC distribution block for compact NSX250 4P fixed w/o connection (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for 04408: Linergy FC distribution block for compact NSX250 4P fixed w/o connection (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    prp.document.label.format zip
    Size 12.9 MB
    Date 6/13/14
    Files in document
    POLYPACT 4P WITHOUT CONNECTION (Version 1.0)
    Files in document
    stp
    682.5 KB
    zip
    247.4 KB
    prp.document.label.format zip
    Size 929.9 KB
    Date 9/23/13
    Files in document
    stp
    682.5 KB
    zip
    247.4 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4 MB
    Date 2/28/18
    prp.document.label.format pdf
    Size 3.3 MB
    Date 2/28/18
    prp.document.label.format pdf
    Size 3.7 MB
    Date 2/28/18
    prp.document.label.format pdf
    Size 6.7 MB
    Date 3/1/17
    prp.document.label.format pdf
    Size 4.2 MB
    Date 2/11/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    04408 : LINERGY FC DISTRIBUTION BLOCK FOR COMPACT NSX250 4P FIXED W/O CONNECTION
    Description
    LINERGY FC DISTRIBUTION BLOCK FOR COMPACT NSX250 4P FIXED W/O CONNECTION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    LINERGY FC DISTRIBUTION BLOCK FOR COMPACT NSX250 4P FIXED W/O CONNECTION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    04408 : LINERGY FC DISTRIBUTION BLOCK FOR COMPACT NSX250 4P FIXED W/O CONNECTION
    Description
    LINERGY FC DISTRIBUTION BLOCK FOR COMPACT NSX250 4P FIXED W/O CONNECTION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    LINERGY FC DISTRIBUTION BLOCK FOR COMPACT NSX250 4P FIXED W/O CONNECTION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 269.6 KB
    Date 4/10/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    04408 : LINERGY FC DISTRIBUTION BLOCK FOR COMPACT NSX250 4P FIXED W/O CONNECTION
    Description
    LINERGY FC DISTRIBUTION BLOCK FOR COMPACT NSX250 4P FIXED W/O CONNECTION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    LINERGY FC DISTRIBUTION BLOCK FOR COMPACT NSX250 4P FIXED W/O CONNECTION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /