Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Prisma
04920 Product picture Schneider Electric

04920

Green premium brand logo
04920 Product picture Schneider Electric
04920
Green premium brand logo

W300 FR.BARRIER FOR LAT.V.BB.

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    product name
    Prisma P framework
    product or component type
    Barrier
    accessory / separate part category
    Insulation accessory
    barrier position
    Rear
    Front
    cubicle partitioning form
    Form 2
    Complementary
    installation description
    Cubicle duct - width 300 mm
    number of vertical modules [50 mm]
    37
    installed device
    Vertical lateral busbar
    quantity per set
    Set of 1
    height
    996 mm
    net weight
    6.86 kg
    surface finish
    Smooth
    Matt
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White (RAL 9001)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 110.3 MB
    Date 10/1/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for 04920: form 2 front barrier for lateral vertical busbars, L = 300 mm (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for 04920: form 2 front barrier for lateral vertical busbars, L = 300 mm (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.8 MB
    Date 2/11/14
    prp.document.label.format pdf
    Size 2.2 MB
    Date 1/1/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    04920 : W300 FR.BARRIER FOR LAT.V.BB.
    Description
    W300 FR.BARRIER FOR LAT.V.BB.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/23/20
    Description
    W300 FR.BARRIER FOR LAT.V.BB.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    04920 : W300 FR.BARRIER FOR LAT.V.BB.
    Description
    W300 FR.BARRIER FOR LAT.V.BB.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/23/20
    Description
    W300 FR.BARRIER FOR LAT.V.BB.
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 269.6 KB
    Date 4/10/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    04920 : W300 FR.BARRIER FOR LAT.V.BB.
    Description
    W300 FR.BARRIER FOR LAT.V.BB.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/23/20
    Description
    W300 FR.BARRIER FOR LAT.V.BB.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /