Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Prisma
04922 Product picture Schneider Electric

04922

Green premium brand logo
04922 Product picture Schneider Electric
04922
Green premium brand logo

Form 2 side barrier for lateral vertical busbars

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    product name
    Prisma P framework
    product or component type
    Barrier
    accessory / separate part category
    Insulation accessory
    barrier position
    Side
    cubicle partitioning form
    Form 2
    Complementary
    installation description
    Cubicle - width 650 mm, depth 400 mm
    number of vertical modules [50 mm]
    36
    installed device
    Vertical lateral busbar
    quantity per set
    Set of 1
    height
    1926 mm
    width
    110 mm
    net weight
    6.04 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English13
    • Chinese6
    • French6
    • German6
    • Italian6
    • Portuguese6
    • Russian6
    • Spanish6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 110.3 MB
    Date 10/1/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for 04922: form 2 side barrier for lateral vertical busbars (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for 04922: form 2 side barrier for lateral vertical busbars (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 10.6 MB
    Date 2/28/20
    prp.document.label.format pdf
    Size 4.9 MB
    Date 1/1/15
    prp.document.label.format pdf
    Size 1.5 MB
    Date 1/1/14
    prp.document.label.format pdf
    Size 13 MB
    Date 1/1/14
    prp.document.label.format pdf
    Size 4.3 MB
    Date 1/1/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    04922 : Form 2 side barrier for lateral vertical busbars
    Description
    Form 2 side barrier for lateral vertical busbars
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    Form 2 side barrier for lateral vertical busbars
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    04922 : Form 2 side barrier for lateral vertical busbars
    Description
    Form 2 side barrier for lateral vertical busbars
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    Form 2 side barrier for lateral vertical busbars
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 269.6 KB
    Date 4/10/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    04922 : Form 2 side barrier for lateral vertical busbars
    Description
    Form 2 side barrier for lateral vertical busbars
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    Form 2 side barrier for lateral vertical busbars
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /