Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Prisma
08133 Product picture Schneider Electric

08133

Green premium brand logo
08133 Product picture Schneider Electric
08133
Green premium brand logo

TRANSPARENT DOOR W600 9M PRISMA G IP30

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Prisma
    product or component type
    Door
    range compatibility
    Prisma G enclosure
    provided equipment
    door
    handle
    keylock (key 405)
    other keylock and insert to be ordered separately
    2 hinge
    type of door
    Transparent
    IP degree of protection
    IP43 with door, canopy and IP43 gasket
    IP30 without door
    IP40 with door
    IP41 with door and canopy
    Complementary
    installation description
    Wall-mounted enclosure - width 600 mm
    Extension enclosure - width 600 mm
    door opening side
    Reversible
    number of locks
    1
    door opening angle
    130 °
    number of vertical modules [50 mm]
    9
    enclosure material
    Handle: polyamide
    Glass
    Cover frame: treated sheet steel
    Quantity per set
    Set of 1
    height
    480 mm