Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Prisma
08135 Product picture Schneider Electric

08135

Green premium brand logo
08135 Product picture Schneider Electric
08135
Green premium brand logo

TRANSPARENT DOOR W600 15M PRISMA G IP30

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    product name
    Prisma G
    IP degree of protection
    IP43 with door, canopy and IP43 gasket
    IP30 without door
    IP40 with door
    IP41 with door and canopy
    product or component type
    Door
    type of door
    Transparent
    provided equipment
    door
    handle
    keylock (key 405)
    other keylock and insert to be ordered separately
    2 hinge
    Complementary
    door opening side
    Reversible
    number of locks
    2
    door opening angle
    130 °
    installation description
    Wall-mounted enclosure - width 600 mm
    Extension enclosure - width 600 mm
    number of vertical modules [50 mm]
    15
    enclosure material
    Handle: polyamide
    Glass
    Cover frame: treated sheet steel
    quantity per set
    Set of 1
    height
    780 mm
    width
    600 mm
    depth
    36 mm
    net weight
    5.52 kg
    material
    Glass
    surface finish
    Matt
    Smooth
    colour
    White (RAL 9001)
    Environment
    IK degree of protection
    IK08 conforming to EN/IEC 62262
    standards
    IEC 61439-2
    IEC 61439-1
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • Chinese3
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Russian3
    • Spanish3
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for 08135: glass door W600 15M Prisma G IP40 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for 08135: glass door W600 15M Prisma G IP40 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    TRANSP.DOOR WALL-M.ENC.15M (Version 1.0)
    Files in document
    zip
    110.4 KB
    prp.document.label.format zip
    Size 285.4 KB
    Date 8/13/13
    Files in document
    zip
    110.4 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.4 MB
    Date 3/1/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    08135 : TRANSPARENT DOOR W600 15M PRISMA G IP30
    Description
    TRANSPARENT DOOR W600 15M PRISMA G IP30
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    TRANSPARENT DOOR W600 15M PRISMA G IP30
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    08135 : TRANSPARENT DOOR W600 15M PRISMA G IP30
    Description
    TRANSPARENT DOOR W600 15M PRISMA G IP30
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    TRANSPARENT DOOR W600 15M PRISMA G IP30
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    08135 : TRANSPARENT DOOR W600 15M PRISMA G IP30
    Description
    TRANSPARENT DOOR W600 15M PRISMA G IP30
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    TRANSPARENT DOOR W600 15M PRISMA G IP30
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /