Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Prisma
08138 Product picture Schneider Electric

08138

Green premium brand logo
08138 Product picture Schneider Electric
08138
Green premium brand logo

TRANSPARENT DOOR W600 24M PRISMA G IP30

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Prisma
    range of product
    Prisma G
    product or component type
    Door
    range compatibility
    Prisma G enclosure
    provided equipment
    door
    handle
    keylock (key 405)
    other keylock and insert to be ordered separately
    2 hinge
    type of door
    Transparent
    IP degree of protection
    IP43 with door, canopy and IP43 gasket
    IP30 without door
    IP40 with door
    IP41 with door and canopy
    Complementary
    installation description
    Wall-mounted enclosure - width 600 mm
    Extension enclosure - width 600 mm
    door opening side
    Reversible
    number of locks
    2
    door opening angle
    130 °
    number of vertical modules [50 mm]
    24
    enclosure material
    Handle: polyamide
    Glass
    Cover frame: treated sheet steel
    quantity per set
    Set of 1
    height
    1230 mm
    width
    600 mm
    depth
    36 mm
    net weight
    8.2 kg
    material
    Glass
    surface finish
    Smooth
    Matt
    colour
    White (RAL 9001)
    Environment
    IK degree of protection
    IK08 conforming to EN/IEC 62262
    standards
    IEC 61439-1
    IEC 61439-2
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    9.05 kg
    Package 1 Height
    5.5 cm
    Package 1 width
    62.5 cm
    Package 1 Length
    127 cm
    Unit Type of Package 2
    PAL
    Number of Units in Package 2
    12
    Package 2 Weight
    123 kg
    Package 2 Height
    99 cm
    Package 2 width
    80 cm
    Package 2 Length
    127 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation