Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Prisma
08319 Product picture Schneider Electric

08319

Green premium brand logo
08319 Product picture Schneider Electric
08319
Green premium brand logo

EXTENSION ENCLOSURE W600 33M PRISMA G IP55

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Prisma
    product or component type
    Rear panel
    device application
    Low voltage electrical distribution
    enclosure type
    Functional enclosure delivered in kit form
    enclosure mounting
    Surface
    additional information
    Can be combined side by side
    type of front plate
    Without
    number of vertical modules [50 mm]
    33
    number of 18 mm modules per row
    24
    standards
    IEC 61439-1
    IEC 62208
    IEC 61439-2
    Complementary
    [Ui] rated insulation voltage
    1000 V on main rear busbars conforming to IEC 61439-2
    network frequency
    50/60 Hz
    [In] rated current
    630 A at 40 °C conforming to IEC 61439-2
    [Icw] rated short-time withstand current
    25 kA 1 s conforming to IEC 61439-2