Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Prisma
08342 Product picture Schneider Electric

08342

Green premium brand logo
08342 Product picture Schneider Electric
08342
Green premium brand logo

DUCT (REAR ENCLOSURE+PLAIN DOOR) W300 7M PRISMA G IP55

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    product name
    Prisma G
    IP degree of protection
    IP55 with door
    product or component type
    Door
    Rear panel
    enclosure type
    Functional enclosure delivered in kit form
    device application
    Low voltage electrical distribution
    enclosure mounting
    Surface
    type of front plate
    Without
    number of vertical modules [50 mm]
    7
    number of 18 mm modules per row
    10
    provided equipment
    1 x door for enclosure
    Complementary
    installation description
    Wall-mounted duct - width 300 mm
    [Ui] rated insulation voltage
    1000 V
    [In] rated current
    630 A at 40 °C conforming to IEC 61439-2
    enclosure material
    Rear panel: treated sheet steel
    Door: treated sheet steel
    additional information
    Can be combined side by side and one on top of another
    quantity per set
    Set of 1
    height
    450 mm
    width
    300 mm
    depth
    260 mm
    net weight
    8.82 kg
    surface finish
    Smooth
    Matt
    colour
    White (RAL 9001)
    Environment
    IK degree of protection
    IK10 with door conforming to EN/IEC 62262
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    standards
    IEC 61439-1
    IEC 62208
    IEC 61439-2
    mechanical robustness
    Seismic tests - 2.5G conforming to IEC 60068-2-57
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • Chinese3
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Russian3
    • Spanish3
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for 08342: duct (rear enclosure + plain door) W300 7M Prisma G IP55 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for 08342: duct (rear enclosure + plain door) W300 7M Prisma G IP55 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    IP55 DUCT W300 7M (Version 1.0)
    Files in document
    stp
    973.6 KB
    zip
    694.1 KB
    prp.document.label.format zip
    Size 1.6 MB
    Date 7/26/13
    Files in document
    stp
    973.6 KB
    zip
    694.1 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.5 MB
    Date 2/28/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    08342 : DUCT (REAR ENCLOSURE+PLAIN DOOR) W300 7M PRISMA G IP55
    Description
    DUCT (REAR ENCLOSURE+PLAIN DOOR) W300 7M PRISMA G IP55
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    DUCT (REAR ENCLOSURE+PLAIN DOOR) W300 7M PRISMA G IP55
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    08342 : DUCT (REAR ENCLOSURE+PLAIN DOOR) W300 7M PRISMA G IP55
    Description
    DUCT (REAR ENCLOSURE+PLAIN DOOR) W300 7M PRISMA G IP55
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    DUCT (REAR ENCLOSURE+PLAIN DOOR) W300 7M PRISMA G IP55
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    08342 : DUCT (REAR ENCLOSURE+PLAIN DOOR) W300 7M PRISMA G IP55
    Description
    DUCT (REAR ENCLOSURE+PLAIN DOOR) W300 7M PRISMA G IP55
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    DUCT (REAR ENCLOSURE+PLAIN DOOR) W300 7M PRISMA G IP55
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /