Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Prisma
08371 Product picture Schneider Electric

08371

Green premium brand logo
08371 Product picture Schneider Electric
08371
Green premium brand logo

2 PLAIN UPPER/LOW PLATE W600 PRISMA G IP55

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    product name
    Prisma G
    IP degree of protection
    IP55
    product or component type
    Top and bottom plates
    Complementary
    installation description
    Wall-mounted enclosure - width 600 mm
    quantity per set
    Set of 1
    net weight
    3.6 kg
    material
    Steel
    material
    Steel
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White (RAL 9001)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • Chinese3
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Russian3
    • Spanish3
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for 08371: 2 plain upper/low plate W600 Prisma G IP55 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for 08371: 2 plain upper/low plate W600 Prisma G IP55 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    prp.document.label.format zip
    Size 1 MB
    Date 7/4/18
    Files in document
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.5 MB
    Date 2/28/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    08371 : 2 PLAIN UPPER/LOW PLATE W600 PRISMA G IP55
    Description
    2 PLAIN UPPER/LOW PLATE W600 PRISMA G IP55
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    2 PLAIN UPPER/LOW PLATE W600 PRISMA G IP55
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    08371 : 2 PLAIN UPPER/LOW PLATE W600 PRISMA G IP55
    Description
    2 PLAIN UPPER/LOW PLATE W600 PRISMA G IP55
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    2 PLAIN UPPER/LOW PLATE W600 PRISMA G IP55
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    08371 : 2 PLAIN UPPER/LOW PLATE W600 PRISMA G IP55
    Description
    2 PLAIN UPPER/LOW PLATE W600 PRISMA G IP55
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    2 PLAIN UPPER/LOW PLATE W600 PRISMA G IP55
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /